MAX2687L

Obsolete

GPS/GNSS Low-Noise Amplifier with Integrated LDO

Low-Noise-Figure GPS LNA in an Ultra-Small WLP; Versions Available with Different Levels of Gain

Viewing:

Overview

  • Integrated LDO for Operation Off VBATT
  • High-Power Gain: 20dB
  • Ultra-Low Noise Figure: 0.8dB
  • Integrated 50Ω Output-Matching Circuit
  • Low Supply Current: 8.0mA
  • Wide Supply Voltage Range: 1.6V to 3.3V
  • Low Bill of Materials: One Inductor, Two Capacitors
  • Small Footprint: 0.86mm x 0.86mm
  • Thin Profile: 0.65mm
  • 0.4mm-Pitch Wafer-Level Package (WLP)
  • MAX2687L
    GPS/GNSS Low-Noise Amplifier with Integrated LDO
    pdp-image-unavailable
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Technical Articles 1

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Low-Noise Amplifiers (LNAs) & Power Amplifiers 2
    MAX2655 PRODUCTION 1575MHz/1900MHz Variable-IP3 Low-Noise Amplifiers
    MAX2654 Obsolete 1575MHz/1900MHz Variable-IP3 Low-Noise Amplifiers
    RF Amplifiers 2
    MAX12000 PRODUCTION 1575MHz GPS Front-End Amplifier
    MAX2659 PRODUCTION GPS/GNSS Low-Noise Amplifier
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX2687L yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed