MAX2687

Obsolete

GPS/GNSS Low-Noise Amplifiers

Low-Noise-Figure GPS LNAs in an Ultra-Small WLP Offer Versions with Different Levels of Gain

Viewing:

Overview

  • High Power Gain: 17.8dB (MAX2687)
  • Low Noise Figure: 0.85dB (MAX2687)
  • Integrated 50Ω Output Matching Circuit
  • Low Supply Current: 4.5mA (MAX2694)
  • Wide Supply Voltage Range: 1.6V to 3.6V
  • Low Bill of Materials: One Inductor, Two Capacitors
  • Small Footprint: 0.86mm x 0.86mm
  • 0.4mm-Pitch Wafer-Level Package (WLP)
MAX2687
GPS/GNSS Low-Noise Amplifiers
MAX2687, MAX2694: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low-Noise Amplifiers (LNAs) & Power Amplifiers 2
MAX2654 Obsolete 1575MHz/1900MHz Variable-IP3 Low-Noise Amplifiers
MAX2655 PRODUCTION 1575MHz/1900MHz Variable-IP3 Low-Noise Amplifiers
RF Amplifiers 2
MAX2659 PRODUCTION GPS/GNSS Low-Noise Amplifier
MAX12000 PRODUCTION 1575MHz GPS Front-End Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2687 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed