MAX2674

PRODUCTION

GPS/GNSS LNAs with Antenna Switch and Bias

Low-Noise-Figure GPS LNAs in an Ultra-Small WLP Package with Autosensing Bypass Switch

Viewing:

Overview

  • Eliminates Discrete Antenna Sensing, Switching, and Bias Networks
    • Autodetects Antenna Connection
    • Provides Antenna Bias
    • Short-Circuit Protection
  • Wide 1.6V to 3.6V Supply Voltage Range
  • Ultra-Small Footprint (0.86mm x 1.26mm) WLP Package
  • For Applications Without Antenna Port, Use Pin-Compatible 4-Bump MAX2686/MAX2687/MAX2688 LNA
MAX2674
GPS/GNSS LNAs with Antenna Switch and Bias
MAX2674, MAX2676: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed