MAX2597

PRE-RELEASE

Femto-Basestation Bits-to-RF Radio Transmitter

Industry-Leading Complete Digital Bits-to-PA Out Transmit Subsystem for UMTS Band II and V Femto Basestations

Viewing:

Overview

  • Complete Digital Bits-to-RF Output Tx Radio Subsystem
  • +19dBm at -52dBc ACLR with 16-Channel Downlink in Band II
  • Supports Downlink WCDMA in Bands II and V
  • MAX-PHY Digital Tx Interface with Single-Bit I and Q Bit Streams
  • 67dB Integrated Power Control Range
  • Complete Reference Design Incorporating MAX2557 Receiver Available
  • On-Chip Fractional-N Frequency Synthesizers for LO Generation
  • Operation Controlled Entirely by 3-Wire Serial Interface; No Analog Control Signals Necessary
  • Two General-Purpose Digital Outputs Programmable Through 3-Wire Serial Interface
  • 9mm x 9mm Module Includes Final Stage Matching

The MAX2597 complete monolithic Bands II and V direct-conversion I/Q transmitter is designed for downlink WCDMA and forward link cdma2000® femto-basestation transmitter applications.

The unique bits-to-RF architecture of the MAX2597 integrates a power amplifier (PA), a quadrature mixer, variable-gain RF and baseband amplifiers, baseband filters, I and Q digital-to-analog converters (DACs), and a fractional-N frequency synthesizer for local oscillator (LO) generation. Data is transferred from the baseband/DSP to the radio by a digital 1-bit sigma-delta modulated I and Q bit stream through an LVDS-like interface. The operating mode of the radio is fully programmable by a 3-wire serial interface.

The MAX2597 is specified for operation in the extended -40°C to +85°C temperature range and is available in a 9mm x 9mm x 1.4mm fcLGA package with exposed pad (EP).

Applications

  • Band Class 0 and 1 cdma2000 Femto Base Station
  • Band II and V WCDMA Femto Basestation

MAX2597
Femto-Basestation Bits-to-RF Radio Transmitter
MAX2597: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Technical Articles 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
MAX2557 PRE-RELEASE Multiband, Multimode RF-to-Bits Femto-Basestation Radio Receiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2597 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed