MAX2504

PRE-RELEASE

Complete Cellular Baseband-to-RF Transmitters with PA

Highly Integrated Transmitters Ideal Solution for CDMA-Market Phones

Viewing:

Overview

  • Complete Baseband-to-Duplexer System Solution
  • Low Transmit Current
  • 2.7V to 3.3V Single-Supply Operation (Excluding the PA Section)
  • On-Chip RF PLL, with Fully Monolithic VCO
  • Integrated Peak Power Detector with 20dB Range
  • 78dB Gain-Control Range
  • 3-Wire SPI/MICROWIRE Compatible
  • Low Rx Band Noise
  • Internal PA Matching
  • 7mm x 7mm, 48-Lead LGA Package
  • The MAX250_ series of complete transmitters are designed for low-cost cellular applications. The miniature 7mm x 7mm transmitter includes a quadrature modulator, upconverters, drivers, power amplifiers (PAs), a peak detector, a monolithic voltage-controlled oscillator (VCO), and a PLL. Each transmitter is tailored for specific frequency bands according to the Selector Guide. The MAX2500/MAX2502/MAX2503/MAX2504/MAX2504A/MAX2506/MAX2507 are compatible with voltage-mode baseband interfaces.

    The devices are based on quasi-direct I/Q modulation. The devices accept differential I/Q baseband inputs, which are upconverted to IF. The IF signal is then upconverted to the RF frequency. Each signal is then fed into separate on-chip PAs through external RF filters. PA matching is integrated onto the chip to further reduce external component count. These chips feature an on-chip VCO and synthesizer to generate LO signals for both the IF and RF sections.

    The MAX250_ devices are programmed with an SPI™/MICROWIRE™-compatible 3-wire serial bus. These devices feature multiple modes of operation, including shutdown, idle, high power, and low power, for flexible power management. To further reduce the current consumption, the PA supply voltage can be reduced to as low as 0.5V at lower output powers. The devices operate from single 2.7V to 3.3V regulated supplies and are packaged in a small 7mm x 7mm, 48-lead LGA package.

    Applications

    • cdmaOne™/cdma2000®/EV-DO Single-Band, Dual-Band, and Tri-Mode Cellular Phones
    • F-ODFM Terminals
    • Multiband Applications
    • TD-SCDMA Cellular Phones

    MAX2504
    Complete Cellular Baseband-to-RF Transmitters with PA
    MAX2500, MAX2502, MAX2503, MAX2504, MAX2504A, MAX2506, MAX2507: Functional Diagrams
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Technical Articles 1

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    RF Analog Transmitters 1
    MAX2504A Complete Cellular Baseband-to-RF Transmitters with PA
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX2504 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed