MAX2390

Obsolete

W-CDMA/W-TDD/TD-SCDMA Zero-IF Receivers

Viewing:

Overview

  • Fully Monolithic Direct-Conversion Receivers
  • Eliminates External IF SAW + IF AGC + I/Q Demod
  • Meets all 3GPP Receiver's Standard Requirements with at Least 3dB Margin on Eb/No
  • Operates from a +2.7V to +3.3V Single Supply
  • Over 90dB of RF+ Baseband Gain-Control Range
  • Channel Selectivity Over 40dB
  • Receiver Current Consumption ≈ 32mA
  • On-Chip DC Offset Cancellation
  • Compatible with Various CMOS Logic Levels
MAX2390
W-CDMA/W-TDD/TD-SCDMA Zero-IF Receivers
MAX2390, MAX2391, MAX2392, MAX2393: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Modulators & Demodulators 1
MAX2395 Obsolete WCDMA Quasi-Direct Modulator with VGA and PA Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2390 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed