MAX2235

PRODUCTION

+3.6V, 1W Autoramping Power Amplifier for 900MHz Applications

Viewing:

Overview

  • 800MHz to 1000MHz Operation
  • High Output Power at 836MHz
    • +32.5dBm at +5.0V
    • +30dBm at +3.6V
    • +29dBm at +3.0V
    • +28dBm at +2.7V
  • +2.7V to +5.5V Single-Supply Operation
  • Automatic Power-Up/Power-Down Ramp
  • Direct On/Off Keying (OOK) without Intersymbol Interference or VCO Pulling
  • 37dB Power-Control Range
  • 47% Efficiency
  • < 1µA Supply Current in Shutdown Mode
  • Small 20-Pin TSSOP Package with Heat Slug
MAX2235
+3.6V, 1W Autoramping Power Amplifier for 900MHz Applications
MAX2235: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX2235EVKIT

MAX2235 Evaluation Kit

Features and Benefits

  • Easy Evaluation of MAX2235
  • +2.7V to +5.5V Single-Supply Operation
  • RF Input and Output Matched for Operation from 824MHz to 849MHz
  • All Critical Peripheral Components Included

Product Details

The MAX2235 evaluation kit (EV kit) simplifies evaluation of the MAX2235 power amplifier (PA). It enables testing of the device's RF performance and requires no additional support circuitry. The EV kit's signal inputs and outputs use SMA connectors to facilitate the connection of RF test equipment.

The MAX2235 EV kit is assembled with a MAX2235 and incorporates input and output matching components optimized for the 824MHz to 849MHz RF frequency band. All matching components may be changed to work at RF frequencies from 800MHz to 1000MHz.

MAX2235EVKIT
MAX2235 Evaluation Kit

Latest Discussions

No discussions on MAX2235 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed