MAX2160EBG

ISDB-T Single-Segment Low-IF Tuners

Viewing:

Overview

  • Low Noise Figure: < 4dB Typical
  • High Dynamic Range: -98dBm to 0dBm
  • High-Side or Low-Side LO Injection
  • Integrated VCO and Tank Circuits
  • Low LO Phase Noise: Typical -88dBc/Hz at 10kHz
  • Integrated Frequency Synthesizer
  • Integrated Bandpass Filters
  • 52dB Typical Image Rejection
  • Single +2.7V to +3.3V Supply Voltage
  • Three Low-Power Modes
  • Two-Wire, I²C-Compatible Serial Control Interface
  • Very Small Lead-Free WLP Package
MAX2160EBG
ISDB-T Single-Segment Low-IF Tuners
MAX2160, MAX2160EBG: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low-Noise Amplifiers (LNAs) & Power Amplifiers 1
MAX2130 PRODUCTION Broadband, Two-Output, Low-Noise Amplifier for TV Tuner Applications
Variable Gain Amplifiers (VGA) 2
MAX3538 Obsolete Broadband Variable-Gain Amplifiers
MAX3537 Obsolete Broadband Variable-Gain Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX2160EVKIT

Evaluation Kit for the MAX2160

Features and Benefits

  • Easy Evaluation of the MAX2160
  • 50Ω SMA Connectors
  • All Critical Peripheral Components Included
  • Fully Assembled and Tested
  • PC Control Software (Available at www.maximintegrated.com)
  • Product Details

    The MAX2160 evaluation kit (EV kit) simplifies the testing and evaluation of the MAX2160 single-segment ISDB-T tuner. The evaluation kit is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on the EV kit for the inputs and outputs to allow quick and easy evaluation on the test bench.

    This document provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a bill of materials (BOM) for the kit, and artwork for each layer of the PC board.

    Applications

    • Cell Phone Mobile TVs
    • Personal Digital Assistants (PDAs)
    • Pocket TVs

    MAX2160EVKIT
    Evaluation Kit for the MAX2160

    Latest Discussions

    No discussions on MAX2160EBG yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed