MAX2091

PRODUCTION

50MHz to 500MHz Analog VGA, 1735MHz to 1935MHz Upconverting Mixer with Image Filtering, Threshold Alarm Circuit, and Error Amplifier for Level Control

Highest Linearity Analog VGA + Upconverting Mixer with Integrated Alarm and Leveling Control

Viewing:

Overview

  • Complete Upconversion in a Single IC
    • 50MHz to 500MHz Analog VGA
    • 1735MHz to 1935MHz Upconverter Mixer
    • On-Chip LO Buffer
    • Image Filter
  • High Linearity
    • +24.5dBm OIP3
    • +12dBm Output -1dB Compression Point
  • 23dB Gain
  • 37dB IF Attenuator Control Range
  • 5.4dB Noise Figure (Includes Attenuator Insertion Loss)
  • 0.25dB Gain Variation Over 100MHz Bandwidth
  • Analog Attenuator Controlled with External Voltage
  • Alarm Circuit with Adjustable Threshold
  • 20dB Image Rejection at 1135MHz RF Frequency
  • Single +5V Supply with Extended +4.75V to +5.8V Supply Range
  • Lead(Pb)-Free Package
  • Power-Down Capabilities
MAX2091
50MHz to 500MHz Analog VGA, 1735MHz to 1935MHz Upconverting Mixer with Image Filtering, Threshold Alarm Circuit, and Error Amplifier for Level Control
MAX2091
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Variable Gain Amplifiers (VGA) 10
MAX2090 PRODUCTION 50MHz to 1000MHz Analog VGA with Threshold Alarm Circuit and Error Amplifier for Level Control
MAX2092 PRODUCTION 700MHz to 2700MHz Analog VGA with Threshold Alarm Circuit and Error Amplifier for Level Control
MAX2056 PRODUCTION 800MHz to 1000MHz Variable-Gain Amplifier with Analog Gain Control
MAX2057 PRODUCTION 1300MHz to 2700MHz Variable-Gain Amplifier with Analog Gain Control
MAX2062 Obsolete Dual 50MHz to 1000MHz High-Linearity, Serial/Parallel-Controlled Analog/Digital VGA
MAX2063 Obsolete Dual 50MHz to 1000MHz High-Linearity, Serial/Parallel-Controlled Digital VGA
MAX2064 PRODUCTION 50MHz to 1000MHz, High-Linearity, Serial/Analog-Controlled VGA
MAX2065 PRODUCTION 50MHz to 1000MHz High-Linearity, Serial/Parallel-Controlled Analog/Digital VGA
MAX2066 PRODUCTION 50MHz to 1000MHz High-Linearity, Serial/Parallel-Controlled Digital VGA
MAX2067 PRODUCTION 50MHz to 1000MHz High-Linearity, Serial/Analog-Controlled VGA
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2091 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed