MAX20403

RECOMMENDED FOR NEW DESIGNS

Automotive 36V, 2.5A/3.5A, Fully Integrated Synchronous Silent Switcher Buck Converters

High-Efficiency, Low-EMI, Synchronous Buck Converter for Automotive Off-Battery Applications

Viewing:

Overview

  • Silent Switcher
    • Enables Compact, Efficient, Low-EMI Solution
    • Spread-Spectrum Frequency Modulation
    • Symmetrical Package Offers Superior EMIPerformance
    • CISPR 25 Class 5-Compliant EV Kit
  • Multiple Functions for Small Size
    • Operating Input Voltage Range: 3V to 36V
    • Synchronous DC-DC Converter with Integrated FETs up to 2.5A/3.5A
    • 10μA Quiescent Current in Skip Mode
    • 3MHz/2.1MHz/400kHz Switching Frequency
    • Spread-Spectrum Option
    • Fixed 2.5ms Internal Soft-Start
    • Programmable 0.8V to 14V Output Voltage Range or Fixed 5V/3.3V Options Available
    • 99% Duty Cycle Operation with Low Dropout
  • High Precision for Safety Critical Applications
    • MAXQ Power Architecture
    • ±1.5% Output Voltage Accuracy in FPWM
    • Precision Enable Thresholds for Fully Programmable UVLO Thresholds
    • Accurate Windowed PGOOD
  • Robust for the Automotive Environment
    • Average Current Mode, Forced-PWM, and Skip Operation
    • Overtemperature, Overvoltage, and Short-Circuit Protection
    • 3mm x 3mm FC2QFN
    • -40°C to +125°C Operating Temperature Range
    • 42V Load-Dump Tolerant
    • AEC-Q100 Qualified
MAX20403
Automotive 36V, 2.5A/3.5A, Fully Integrated Synchronous Silent Switcher Buck Converters
MAX20402, MAX20403: Simplified Block Diagram MAX20402, MAX20403: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT8615 RECOMMENDED FOR NEW DESIGNS 42V, 3.5A Synchronous Step-down Regulator with 2.5μA Quiescent Current
MAX42402 RECOMMENDED FOR NEW DESIGNS 36V, 2.5A/3.5A, Fully Integrated Synchronous Buck Converter
MAX42403 RECOMMENDED FOR NEW DESIGNS 36V, 2.5A/3.5A, Fully Integrated Synchronous Buck Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Learn More

SIMPLIS Models 1


Evaluation Kits

eval board
MAX20403EVKIT

Evaluation Kit for the MAX20402/MAX20403

Features and Benefits

  • 3V to 36V Input Supply Range
  • 5V or 3.3V Fixed Output Voltage, or Adjustable between 0.8V and 12V
  • Delivers up to 3.5A Output Current (up to 2.5A for MAX20402)
  • Frequency Synchronization Input
  • 99% Duty Cycle Operation with Low Dropout
  • Voltage-Monitoring PGOOD Output with UV/OV Feature
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20403 evaluation kit (EV kit) provides a proven design to evaluate the MAX20403 automotive 2.1MHz high-voltage mini-buck converter in a 15-pin, side-wettable FC2QFN package. All components are rated for the automotive temperature range. Various test points and jumpers are included for evaluation.

The MAX20403 EV kit comes with the MAX20403AFLB/ VY+ installed (3.3V, 2.1MHz). This EV kit can be used to evaluate all variants of the MAX20402/MAX20403 with minimal component changes.

APPLICATIONS

  • Automotive Applications
  • ADAS Systems
  • Radar Modules
  • Infotainment
  • Industrial Applications
  • High-Voltage DC-DC Converters

MAX20403EVKIT
Evaluation Kit for the MAX20402/MAX20403
MAX20403EVKIT: Board Photo

Latest Discussions

No discussions on MAX20403 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed