MAX19692
PRODUCTION12-Bit, 2.3Gsps Multi-Nyquist DAC
12-Bit, 2.3Gsps Multi-Nyquist DAC Delivers 60dBc SFDR at 1800MHz
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Industry-Leading Dynamic Performance
- SFDR = 68dBc at fOUT = 1200MHz
- Noise Density = -162dBm/Hz at 200MHz
- 1GHz Signal Bandwidth
- High SNR and Exceptional Gain Flatness in Nyquist Zones 1, 2, 3
- 4:1 Multiplexed LVDS Inputs (Up to 575MHz)
- Internal 50Ω Differential Output Termination
- Low Power: 760mW (fCLK = 1000MHz)
- Compact 11mm x 11mm 169 csBGA Package
- Evaluation Kit Available (Order MAX19692EVKIT)
Status: Released and in full production
The MAX19692 12-bit, 2.3Gsps multiplexed digital-to-analog converter (DAC) enables digital synthesis of high-frequency and wideband signals in baseband and higher Nyquist zones. It has been optimized for wideband communications and radar applications. It has excellent spurious and noise performance and can be used for synthesis of wideband signals in the frequency range from DC to more than 2GHz. The 2.3Gsps update rate allows digital generation of signals with more than 1GHz bandwidth. The device synthesizes signals with excellent gain flatness and high SNR in the first three Nyquist zones directly, reducing the number of upconversion stages needed in a radio transmitter. With its unique ability to generate broadband signals over a wide frequency range, the MAX19692 enables ultra-high data rate wireless modems and multistandard software radio transmitters.
The MAX19692 features an update rate up to 2.3Gsps, and has four 12-bit multiplexed low-voltage differential signaling (LVDS) input ports that operate up to 575MHz. The device accepts a clock at the DAC update rate that can be either a sine wave or a square wave. The input data rate is 1/4 the DAC update rate. The MAX19692 provides an LVDS data clock output to simplify interfacing to FPGA or ASIC devices.
The MAX19692 is a current-steering DAC with an integrated, self-calibrated 50Ω differential output termination to ensure optimum dynamic performance. The MAX19692 operates from 3.3V and 1.8V power supplies and consumes 760mW at 1.0Gsps.
Applications
- Arbitrary Waveform Generation (AWG)
- Automatic Test Equipment
- Digital IF Generation in X-Band Transmitters
- Direct Digital Generation of Wideband RF Signals Up to 2GHz
- Direct Digital Synthesis (DDS)
- Radar Waveform and LO Signal Synthesis
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Technical Articles 3
Evaluation Design File 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX19692EXW+D | Chip-Scale Ball-Grid Array | ||
| MAX19692EXW-D | Chip-Scale Ball-Grid Array |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Software Development 1
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX19692 yet. Have something to say?
Start a Discussion on EngineerZone®