MAX1762
ObsoleteHigh-Efficiency, 10-Pin µMAX, Step-Down Controllers for Notebooks
Overview
- High Operating Frequency (300kHz)
- No Current-Sense Resistor
- Accurate Current Limit
- ±1% Total DC Error over Line and During Continuous Conduction
- Dual Mode Fixed Output
- 1.8V/2.5V/adj (MAX1762)
- 3.3V/5.0V/adj (MAX1791)
- 0.5V to 5.5V Output Adjust Range
- 5V to 20V Input Range
- Automatic Light-Load Pulse Skipping Operation
- Free-Running On-Demand PWM
- Foldback Mode™ UVLO
- PFET/NFET Synchronous Buck
- 4.65V at 25mA Linear Regulator Output
- 5µA Shutdown Supply Current
- 230µA Quiescent Supply Current
- 10-Pin µMAX Package
The MAX1762/MAX1791 PWM step-down controllers provide high efficiency, excellent transient response, and high DC output accuracy needed for stepping down, high-voltage batteries to generate low-voltage CPU core, I/O, and chipset RAM supplies in notebook computers and PDAs.
Maxim's proprietary Quick-PWM™ pulse-width modulator is a free-running constant on-time type with input feed-forward. Its high operating frequency (300kHz) allows small external components to be utilized in PC board area-critical applications such as subnotebook computers and smart phones. PWM operation occurs at heavy loads, and automatic switchover to pulse-skipping operation occurs at lighter loads. The external high-side p-channel and low-side n-channel MOSFETs require no bootstrap components. The MAX1762/MAX1791 are simple, easy to compensate, and do not have the noise sensitivity of conventional fixed-frequency current-mode PWMs.
These devices achieve high efficiency at a reduced cost by eliminating the current-sense resistor found in traditional current-mode PWMs. Efficiency is further enhanced by their ability to drive synchronous-rectifier MOSFETs. The MAX1762/MAX1791 come in a 10-pin µMAX® package and offer two fixed voltages (Dual Mode™) for each device, 1.8V/2.5V/adj (MAX1762) and 3.3V/5.0V/adj (MAX1791).
Applications
- 2-Way Pagers
- Analog Cellular Phones
- Digital Cellular Phones
- Digital Still Cameras
- Notebook Computers
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 8 | ||
| MAX1630 | Obsolete | Multi Output, Low-Noise Power Supply Controllers for Notebook Computers |
| MAX1631 | NOT RECOMMENDED FOR NEW DESIGNS | Multi Output, Low-Noise Power Supply Controllers for Notebook Computers |
| MAX1632 | NOT RECOMMENDED FOR NEW DESIGNS | Multi Output, Low-Noise Power Supply Controllers for Notebook Computers |
| MAX1633 | Obsolete | Multi Output, Low-Noise Power Supply Controllers for Notebook Computers |
| MAX1634 | NOT RECOMMENDED FOR NEW DESIGNS | Multi Output, Low-Noise Power Supply Controllers for Notebook Computers |
| MAX1635 | Obsolete | Multi Output, Low-Noise Power Supply Controllers for Notebook Computers |
| MAX1714 | PRODUCTION | High-Speed Step-Down Controller for Notebook Computers |
| MAX1761 | PRODUCTION | Small, Dual, High-Efficiency Buck Controller for Notebooks |
Evaluation Kits
Latest Discussions
No discussions on MAX1762 yet. Have something to say?
Start a Discussion on EngineerZone®