MAX1761
PRODUCTIONSmall, Dual, High-Efficiency Buck Controller for Notebooks
- Part Models
- 2
- 1ku List Price
- Starting From $5.58
Overview
- Free-Running On-Demand PWM
- Selectable Light-Load Pulse-Skipping Operation
- ±1% Total DC Error in Forced-PWM Mode
- 5V to 20V Input Range
- Flexible Output Voltages
- OUT1: Dual Mode Fixed 2.5V or 1V to 5.5V Adjustable
- OUT2: Dual Mode Fixed 1.8V or 1V to 5.5V Adjustable
- Output Undervoltage Protection
- Complementary Synchronous Buck
- No Current-Sense Resistor
- 4.65V at 25mA Linear Regulator Output
- 4µA V+ Shutdown Supply Current
- 5µA VL Shutdown Supply Current
- 950µA Quiescent Supply Current
- Tiny 16-Pin QSOP Package
The MAX1761 dual pulse-width-modulation (PWM), step-down controller provides high efficiency, excellent transient response, and high DC output accuracy in an extremely compact circuit topology. These features are essential for stepping down high-voltage batteries to generate low-voltage CPU core, I/O, and chipset RAM supplies in PC board area critical applications, such as notebook computers and smart phones.
Maxim's proprietary Quick-PWM quick-response, constant-on-time PWM control scheme handles wide input/output voltage ratios with ease and provides "instant-on" response to load transients while maintaining a relatively constant switching frequency.
The MAX1761 achieves high efficiency at reduced cost by eliminating the current-sense resistor found in traditional current-mode PWMs. Efficiency is further enhanced by its ability to drive large synchronous-rectifier MOSFETs. The MAX1761 employs a complementary MOSFET output stage, which reduces component count by eliminating external bootstrap capacitors and diodes.
Single-stage buck conversion allows this device to directly step down high-voltage batteries for the highest possible efficiency. Alternatively, two-stage conversion (stepping down the +5V system supply instead of the battery) at a higher switching frequency allows the minimum possible physical size.
The MAX1761 is intended for CPU core, chipset, DRAM, or other low-voltage supplies. The MAX1761 is available in a 16-pin QSOP package. For applications requiring greater output power, refer to the MAX1715 data sheet. For a single-output version, refer to the MAX1762/MAX1791 data sheet.
Applications
- 1.8V/2.5V Logic and I/O Supplies
- Digital Still Cameras
- Handy Terminals
- Notebooks and PDAs
- Smartphones
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1761EEE+ | QSOP | ||
| MAX1761EEE+T | QSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 24, 2019 - 1746N ASSEMBLY |
||
| MAX1761EEE+ | PRODUCTION | |
| MAX1761EEE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 7 | ||
| MAX1714 | PRODUCTION | High-Speed Step-Down Controller for Notebook Computers |
| MAX1630 | Obsolete | Multi Output, Low-Noise Power Supply Controllers for Notebook Computers |
| MAX1631 | NOT RECOMMENDED FOR NEW DESIGNS | Multi Output, Low-Noise Power Supply Controllers for Notebook Computers |
| MAX1632 | NOT RECOMMENDED FOR NEW DESIGNS | Multi Output, Low-Noise Power Supply Controllers for Notebook Computers |
| MAX1633 | Obsolete | Multi Output, Low-Noise Power Supply Controllers for Notebook Computers |
| MAX1634 | NOT RECOMMENDED FOR NEW DESIGNS | Multi Output, Low-Noise Power Supply Controllers for Notebook Computers |
| MAX1635 | Obsolete | Multi Output, Low-Noise Power Supply Controllers for Notebook Computers |