MAX1635
ObsoleteMulti Output, Low-Noise Power Supply Controllers for Notebook Computers
Notebook Power Controllers Offer the Highest Performance and the Smallest Size through the Highest Level of Integration
Overview
- 96% Efficiency
- +4.2V to +30V Input Range
- 2.5V to 5.5V Dual Adjustable Outputs
- Selectable 3.3V and 5V Fixed or Adjustable Outputs (Dual Mode)
- 12V Linear Regulator
- Adjustable Secondary Feedback (MAX1631/MAX1634)
- 5V/50mA Linear Regulator Output
- Precision 2.5V Reference Output
- Programmable Power-Up Sequencing
- Power-Good (active-low RESET) Output
- Output Overvoltage Protection (MAX1630/MAX1631/MAX1632)
- Output Undervoltage Shutdown (MAX1630/MAX1631/MAX1632)
- 200kHz/300kHz Low-Noise, Fixed-Frequency Operation
- Low-Dropout, 99% Duty-Factor Operation
- 2.5mW Typical Quiescent Power (+12V input, both SMPSs on)
- 4µA Typical Shutdown Current
- 28-Pin SSOP Package
The MAX1630MAX1635 are buck-topology, step-down, switch-mode, power-supply controllers that generate logic-supply voltages in battery-powered systems. These high-performance, dual/triple-output devices include on-board power-up sequencing, power-good signaling with delay, digital soft-start, secondary winding control, low-dropout circuitry, internal frequency-compensation networks, and automatic bootstrapping.
Up to 96% efficiency is achieved through synchronous
rectification and Maxim's proprietary Idle Mode control
scheme. Efficiency is greater than 80% over a 1000:1
load-current range, which extends battery life in system-suspend
or standby mode. Excellent dynamic response
corrects output load transients caused by the latest
dynamic-clock CPUs within five 300kHz clock cycles.
Strong 1A on-board gate drivers ensure fast external
N-channel MOSFET switching.
These devices feature a logic-controlled and synchronizable,
fixed-frequency, pulse-width-modulation (PWM)
operating mode. This reduces noise and RF interference
in sensitive mobile communications and pen-entry applications.
Asserting the active-low SKIP pin enables fixed-frequency
mode, for lowest noise under all load conditions.
The MAX1630MAX1635 include two PWM regulators,
adjustable from 2.5V to 5.5V with fixed 5.0V and 3.3V
modes. All these devices include secondary feedback
regulation, and the MAX1630/MAX1632/MAX1633/
MAX1635 each contain 12V/120mA linear regulators. The
MAX1631/MAX1634 include a secondary feedback input
(SECFB), plus a control pin (STEER) that selects which
PWM (3.3V or 5V) receives the secondary feedback signal.
SECFB provides a method for adjusting the secondary
winding voltage regulation point with an external
resistor divider, and is intended to aid in creating auxiliary
voltages other than fixed 12V.
The MAX1630/MAX1631/MAX1632 contain internal output overvoltage and undervoltage protection features.
Applications
- Desktop CPU Local DC-DC Converters
- Notebook and Subnotebook Computers
- PDAs and Mobile Communicators
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Evaluation Kits
Latest Discussions
No discussions on MAX1635 yet. Have something to say?
Start a Discussion on EngineerZone®