MAX782
ObsoleteTriple-Output Power Supply Controller for Notebook Computers
System-Engineered Power Supply for Notebook Computers
Overview
- Dual PWM Buck Controllers (+3.3V and +5V)
- Dual PCMCIA VPP Outputs (0V/5V/12V)
- Three Precision Comparators or Level Translators
- 95% Efficiency
- 420µA Quiescent Current; 70µA in Standby (linear regulators alive)
- 5.5V to 30V Input Range
- Small SSOP Package
- Fixed Output Voltages Available:
- 3.3 (standard)
- 3.45 (High-Speed Pentium)
- 3.6 (PowerPC)
- 3.3 (standard)
The MAX782 is a system-engineered power-supply controller for notebook computers or similar battery-powered equipment. It provides two high-performance step-down (buck) pulse-width modulators (PWMs) for +3.3V and +5V, and dual PCMCIA VPP outputs powered by an integral flyback winding controller. Other functions include dual, low-dropout, micropower linear regulators for CMOS/RTC backup, and three precision low-battery-detection comparators.
High efficiency (95% at 2A; greater than 80% at loads from 5mA to 3A) is achieved through synchronous rectification and PWM operation at heavy loads, and Idle-Mode™ operation at light loads. It uses physically small components, thanks to high operating frequencies (300kHz/200kHz) and a new current-mode PWM architecture that allows for output filter capacitors as small as 30µF per ampere of load. Line- and load-transient response are terrific, with a high 60kHz unity-gain crossover frequency allowing output transients to be corrected within four or five clock cycles. Low system cost is achieved through a high level of integration and the use of low-cost, external N-channel MOSFETs. The integral flyback winding controller provides a low-cost, +15V high-side output that regulates even in the absence of a load on the main output.
Other features include low-noise, fixed-frequency PWM operation at moderate to heavy loads and a synchronizable oscillator for noise-sensitive applications such as electromagnetic pen-based systems and communicating computers. The MAX782 is a monolithic BiCMOS IC available in fine-pitch, SSOP surface-mount packages.
Applications
- Communication Systems
- Notebook Computers
- Pen-Entry Systems
- Portable Data Terminals
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 1 | ||
| MAX786 | LAST TIME BUY | Dual-Output Power Supply Controller for Notebook Computers |
Evaluation Kits
Latest Discussions
No discussions on MAX782 yet. Have something to say?
Start a Discussion on EngineerZone®