MAX1714
PRODUCTIONHigh-Speed Step-Down Controller for Notebook Computers
Low-Cost, Ultra-Fast, 1%-Accurate Controllers Power Next-Generation Notebook CPU Core and I/O
- Part Models
- 4
- 1ku List Price
- Starting From $5.31
Overview
- Ultra-High Efficiency
- No Current-Sense Resistor (Lossless ILIMIT)
- Quick-PWM with 100ns Load-Step Response
- 1% VOUT Accuracy Over Line and Load
- 2.5V/3.3V Fixed or 1V to 5.5V Adjustable Output Range
- 2V to 28V Battery Input Range
- 200/300/450/600kHz Switching Frequency
- Overvoltage Protection (MAX1714A)
- Undervoltage Protection
- 1.7ms Digital Soft-Start
- Drives Large Synchronous-Rectifier FETs
- 2V ±1% Reference Output
- Power-Good Indicator
The MAX1714 pulse-width modulation (PWM) controller provides the high efficiency, excellent transient response, and high DC output accuracy needed for stepping down high-voltage batteries to generate low-voltage CPU core or chip-set/RAM supplies in notebook computers.
Maxim's proprietary Quick-PWM quick-response, constant-on-time PWM control scheme handles wide input/output voltage ratios with ease and provides 100ns "instant-on" response to load transients while maintaining a relatively constant switching frequency.
The MAX1714 achieves high efficiency at a reduced cost by eliminating the current-sense resistor found in traditional current-mode PWMs. Efficiency is further enhanced by an ability to drive very large synchronous-rectifier MOSFETs.
Single-stage buck conversion allows these devices to directly step down high-voltage batteries for the highest possible efficiency. Alternatively, two-stage conversion (stepping down the +5V system supply instead of the battery) at a higher switching frequency allows the minimum possible physical size.
The MAX1714 is intended for CPU core, chipset, DRAM, or other low-voltage supplies as low as 1V. The MAX1714A is available in a 20-pin QSOP package and includes overvoltage protection. The MAX1714B is available in a 16-pin QSOP package with no overvoltage protection. For applications requiring VID compliance or DAC control of output voltage, refer to the MAX1710/MAX1711 data sheet. For a dual output version, refer to the MAX1715 data sheet.
Applications
- 1.8V and 2.5V I/O Supplies
- Chipset/RAM Supplies as Low as 1V
- CPU Core Supplies
- Notebook Computers
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1714AEEP+ | QSOP | ||
| MAX1714AEEP+T | QSOP | ||
| MAX1714BEEE+ | QSOP | ||
| MAX1714BEEE+T | QSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 3, 2023 - 2361NA WAFER FAB |
||
| MAX1714AEEP+ | PRODUCTION | |
| MAX1714AEEP+T | PRODUCTION | |
|
Apr 27, 2023 - 2361N1 WAFER FAB |
||
| MAX1714AEEP+ | PRODUCTION | |
| MAX1714AEEP+T | PRODUCTION | |
| MAX1714BEEE+ | PRODUCTION | |
| MAX1714BEEE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX1714AEEP+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX1714 yet. Have something to say?
Start a Discussion on EngineerZone®