MAX17570

RECOMMENDED FOR NEW DESIGNS

4.5V to 60V, 300mA, Ultra Small, High-Efficiency Synchronous Step-Down DC-DC Converters

Viewing:

Overview

  • Reduces External Components and Total Cost
    • No Schottky—Synchronous Operation
    • Internal Compensation
    • Internal Soft-Start
    • All-Ceramic Capacitors, Ultra-Compact Layout
  • Flexibility to Support Multiple Rails in a System
    • Wide 4.5V to 60V Input Voltage Range
    • Fixed 3.3V and 5V Output Options
    • Adjustable Output from 0.9V to 97% of VIN
    • Delivers Up to 300mA Load Current
    • 200kHz to 1MHz Adjustable Switching Frequency with External Clock Synchronization
  • Reduces Power Dissipation
    • 95.8% Peak Efficiency for VIN = 15V, VOUT = 12V, IOUT = 150mA
    • Shutdown Current = 2.2μA (typ)
    • PFM Options for Superior Light Load Efficiency
  • Operates Reliably in Adverse Industrial Environments
    • Hiccup-Mode Current Limit and Autoretry Startup
    • Open-Drain Power Good Output (RESET Pin)
    • Programmable EN/UVLO Threshold
    • Monotonic Startup into Prebiased Output
    • Overtemperature Protection
    • High Industrial -40°C to +125°C Ambient Operating Temperature Range/-40°C to +150°C Junction Temperature Range
    • Complies with CISPR32 (EN55032) Class B Conducted and Radiated Emissions
MAX17570
4.5V to 60V, 300mA, Ultra Small, High-Efficiency Synchronous Step-Down DC-DC Converters
MAX17570 Simplified Application Diagram MAX17570 Typical Application Circuit MAX17570 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Learn More

SIMPLIS Models 1


Evaluation Kits

eval board
MAX17570A/MAX17570D Evaluation Kits

Evaluation Kit for MAX17570A/MAX17570D Converters

Features and Benefits

  • Operates up to 60V Input Supply
  • Fixed 3.3V PWM and PFM Application Circuits
  • Up to 300mA Load Current
  • 400kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Open-Drain RESET Output
  • Provision to Synchronize MAX17570A to the External Clock Source
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Complies with CISPR32 (EN55032) Class B Conducted and Radiated Emissions

Product Details

The MAX17570A/MAX17570D evaluation kits (EV kits) pr-ovide proven designs to evaluate the performance of the MAX17570A/MAX17570D high-voltage, high-efficiency, synchronous step-down DC-DC converters. The MAX175-70A/MAX17570D EV kits operate over a 4.5V to 60V input range and can deliver up to 300mA at a fixed 3.3V output. The MAX17570A operates in PWM mode at all loads and the MAX17570D operates in PFM mode at light loads.

The EV kits feature an adjustable input undervoltage lockout, open-drain RESET, overcurrent protection, external frequency synchronization, and thermal shutdown. The MAX17570 IC data sheet provides a complete description of the part that should be read in conjunction with this EV kit data sheet before operating these EV kits.

eval board
MAX17570B/MAX17570E Evaluation Kits

Evaluation Kit for the MAX17570B/MAX17570E Converters

Features and Benefits

  • Operates up to 60V Input Supply
  • Fixed 5V PWM and PFM Application Circuits
  • Up to 300mA Load Current
  • 400kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Open-Drain RESET Output
  • Provision to Synchronize the MAX17570B to the External Clock Source
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Complies with CISPR32 (EN55032) Class B Conducted and Radiated Emissions

Product Details

The MAX17570B/MAX17570E evaluation kits (EV kits) provide proven designs to evaluate the performance of the MAX17570B/MAX17570E high-voltage, high-efficiency, synchronous step-down DC-DC converters. The MAX17570B/MAX17570E EV kits operate over a 6.5V to 60V input range and can deliver up to 300mA at a fixed 5V output. The MAX17570B operates in PWM mode at all loads and the MAX17570E operates in PFM mode at light loads.

The EV kits feature an adjustable input undervoltage lock-out (UVLO), open-drain RESET, overcurrent protection, external frequency synchronization, and thermal shutdown. The MAX17570 IC data sheet provides a complete description of the part and should be read in conjunction with this EV kit data sheet before operating these EV kits.

eval board
MAX17570C/MAX17570F Evaluation Kits

Evaluation Kit for the MAX17570C/MAX17570F Converters

Features and Benefits

  • Operates up to 60V Input Supply
  • Adjustable 12V PWM and PFM Application Circuits
  • Up to 300mA Load Current
  • 400kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Open-Drain RESET Output
  • Provision to Synchronize MAX17570C to the External Clock Source
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Complies with CISPR32 (EN55032) Class B Conducted and Radiated Emissions

Product Details

The MAX17570C/MAX17570F evaluation kits (EV kits) provide proven designs to evaluate the performance of the MAX17570C/MAX17570F high-voltage, high-efficiency, synchronous step-down DC-DC converters. The MAX175-70C/MAX17570F EV kits operate over a 15V to 60V input range and can deliver up to 300mA at an adjustable 12V output. The MAX17570C operates in PWM mode at all loads and the MAX17570F operates in PFM mode at light loads.

The EV kits feature an adjustable input undervoltage lock-out, open-drain RESET, overcurrent protection, external frequency synchronization, and thermal shutdown. The MAX17570 IC data sheet provides a complete description of the part and should be read in conjunction with this EV kit data sheet before operating these EV kits.

MAX17570A/MAX17570D Evaluation Kits
Evaluation Kit for MAX17570A/MAX17570D Converters
MAX17570A_MAX17570D_EVKIT ANGLE Board Photo MAX17570A_MAX17570D_EVKIT Top Board Photo MAX17570A_MAX17570D_EVKIT Bottom Board Photo
MAX17570B/MAX17570E Evaluation Kits
Evaluation Kit for the MAX17570B/MAX17570E Converters
MAX17570B_MAX17570E_EVKIT Board Photo Angle MAX17570B_MAX17570E_EVKIT Board Photo Top
MAX17570C/MAX17570F Evaluation Kits
Evaluation Kit for the MAX17570C/MAX17570F Converters
MAX17570C_MAX17570F_EVKIT Board Photo Angle MAX17570C_MAX17570F_EVKIT Board PhotoTop MAX17570C_MAX17570F_EVKIT Board Photo Bottom

Latest Discussions

Recently Viewed