MAX17570BEVKIT-MAX17570EEVKIT
Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Operates up to 60V Input Supply
- Fixed 5V PWM and PFM Application Circuits
- Up to 300mA Load Current
- 400kHz Switching Frequency
- Enable/UVLO Input, Resistor-Programmable UVLO Threshold
- Open-Drain RESET Output
- Provision to Synchronize the MAX17570B to the External Clock Source
- Overcurrent and Overtemperature Protection
- Proven PCB Layout
- Fully Assembled and Tested
- Complies with CISPR32 (EN55032) Class B Conducted and Radiated Emissions
Product Details
The MAX17570B/MAX17570E evaluation kits (EV kits) provide proven designs to evaluate the performance of the MAX17570B/MAX17570E high-voltage, high-efficiency, synchronous step-down DC-DC converters. The MAX17570B/MAX17570E EV kits operate over a 6.5V to 60V input range and can deliver up to 300mA at a fixed 5V output. The MAX17570B operates in PWM mode at all loads and the MAX17570E operates in PFM mode at light loads.
The EV kits feature an adjustable input undervoltage lock-out (UVLO), open-drain RESET, overcurrent protection, external frequency synchronization, and thermal shutdown. The MAX17570 IC data sheet provides a complete description of the part and should be read in conjunction with this EV kit data sheet before operating these EV kits.
Applicable Parts
System Requirements
- One 60V, 300mA DC Power Supply
- Digital Multimeters (DMM)
- Load Resistors Capable of Sinking up to 300mA (16.6Ω)
Documentation & Resources
-
MAX17570BEVKIT-MAX17570EEVKIT Gerber Files8/18/2023ZIP2 M