MAX17515
LAST TIME BUY5A, 2.4V to 5.5V Input, High-Efficiency Power Module
Highly Integrated DC-DC Power Module Enables Ease of Design and Small-Solution Foot Print
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- Complete Switch-Mode Power Supply in One Package
- 2.4V to 5.5V Input Voltage Range
- 0.75V to 3.6V Programmable Output Voltage
- Auto Switch Light-Load Pulse-Skipping Mode
- Fault Protection
- Output Overvoltage Protection
- Output Undervoltage Protection
- Thermal-Fault Protection
- Peak Current Limit
- Enable Input
- Up to 94% Efficiency
- Power-Good Output
- Voltage-Controlled Internal Soft-Start
- High-Impedance Shutdown
- < 1µA Shutdown Current
- Passes EN55022 (CISPR22) Class B Radiated and Conducted EMI Standard
Applications
- ATE Equipment
- Base Station Point-of-Load Regulator
- FPGA and DSP Point-of-Load Regulator
- Industrial Control Equipment
- Medical Equipment
- Servers
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17515ELI+ | Land Grid Array Module |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Reference Designs
Latest Discussions
No discussions on MAX17515 yet. Have something to say?
Start a Discussion on EngineerZone®