MAX1735

PRODUCTION

200mA, Negative-Output, Low-Dropout Linear Regulator in SOT23

Ultra-Small, 200mA Negative Output LDO in SOT23

Viewing:

Overview

  • Guaranteed 200mA Output Current
  • Low 80mV Dropout Voltage at 200mA
  • Low 85µA Quiescent Supply Current
  • Low 1nA Current Shutdown Mode
  • Stable with 1µF COUT
  • PSRR > 60dB at 100Hz
  • Thermal Overload Protection
  • Short-Circuit Protection
  • -5.0V, -3.0V, or -2.5V Output Voltage or Adjustable (-1.25V to -5.5V)
  • Tiny SOT23-5 Package

The MAX1735 negative-output, low-dropout linear regulator operates from a -2.5V to -6.5V input and delivers a guaranteed 200mA with a low 80mV dropout. The high-accuracy (±1%) output voltage is preset or can be adjusted from -1.25V to -5.5V with an external resistive voltage-divider.

An internal N-channel MOSFET allows for a low 85µA quiescent current virtually independent of the load, making this device ideal for battery-powered portable equipment, such as PDAs, mobile phones, cordless phones, and wireless data modems.

The device is available in several preset output voltage versions: -5.0V, -3.0V, and -2.5V. All versions offer a 1nA low-power shutdown mode, short-circuit protection, and thermal overload protection. The device is offered in a tiny 5-pin SOT23 package.

Applications

  • Access Products
  • Cell Phones
  • Cordless Phones
  • Digital Cameras and Camcorders
  • Glucose Meters
  • Handhelds (GPS, POS Terminal)
  • HDD and RAID
  • PC Add-In Cards
  • Power Supplies

MAX1735
200mA, Negative-Output, Low-Dropout Linear Regulator in SOT23
MAX1735: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Reference Designs

MAXREFDES38
MAXREFDES38 Circuits from the lab

MAXREFDES38#: ECT/EPT Current Fault Sensor

Features and Benefits

  • High accuracy
  • Low power
  • Accepts 3VP-P single-ended signal or 6VP-P differential signal
  • Optimized layout and size
  • Device drivers
  • Example C source code
  • Test data
MAXREFDES61 - Block Diagram
MAXREFDES61 Circuits from the lab

16-Bit Four-Channel Analog Input Micro PLC Card

Features and Benefits

  • High accuracy
  • -10 to +10V ±20% voltage inputs
  • 4 to 20mA +20% current inputs
  • Isolated power and data
  • Micro PLC form factor
  • Device drivers
  • Example C source code
  • Test data
MAXREFDES60
MAXREFDES60 Circuits from the lab

16-Bit Analog Output Micro PLC

Features and Benefits

  • High accuracy
  • 0 to 10V voltage output with ±20% overrange
  • Isolated power and data
  • Micro PLC form factor
  • Device drivers
  • Example C source code
  • Test data
MAXREFDES11 - Block Diagram
MAXREFDES11 (Fresno) Circuits from the lab

16-Bit High-Accuracy 0 to 10V Input Isolated Analog Front End (AFE)

Features and Benefits

  • High accuracy
  • 0 to 10V input range
  • Isolated power and data
  • Small printed circuit board (PCB) area
  • Device drivers
  • Example C source code
  • Pmod™-compatible form factor
MAXREFDES6
MAXREFDES6 (Fremont) Circuits from the lab

16-Bit, High-Accuracy, 0 to 100mV Input, Isolated Analog Front-End (AFE)

Features and Benefits

Features

  • Applications
  • High-accuracy analog input
  • High impedance
  • 0 to 100mV input range
  • Isolated data path
  • Small printed-circuit board (PCB) area
  • Device drivers
  • Example C source code
  • Pmod-compatible form factor

Applications

  • Low-voltage output sensors
  • Process control
  • Medical

Competitive Advantages

  • Unique single-ended architecture
  • Optimized board size
  • Magnetically immune data path isolation
MAXREFDES38
MAXREFDES38#: ECT/EPT Current Fault Sensor
MAXREFDES38
MAXREFDES38 System Block Diagram
MAXREFDES61
16-Bit Four-Channel Analog Input Micro PLC Card
MAXREFDES61 - Block Diagram
MAXREFDES61
MAXREFDES60
16-Bit Analog Output Micro PLC
MAXREFDES60
This single channel analog output reference design is in the micro PLC form factor. The on-board microcontroller controls a 16-bit DAC to produce a high accuracy 0-10V output. The design features isolated power and data.
MAXREFDES11 (Fresno)
16-Bit High-Accuracy 0 to 10V Input Isolated Analog Front End (AFE)
MAXREFDES11 - Block Diagram
MAXREFDES11
MAXREFDES6 (Fremont)
16-Bit, High-Accuracy, 0 to 100mV Input, Isolated Analog Front-End (AFE)
MAXREFDES6
MAXREFDES6 - Design Block Diagram

Latest Discussions

No discussions on MAX1735 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed