MAX17108

Obsolete

10-Channel High-Voltage Scan Driver and VCOM Amplifier for TFT LCD Panels

First 10-Channel Level Shifter with Integrated Op Amplifier for GIP LCD TVs

Viewing:

Overview

  • High-Current, High-Speed Operational Amplifier
    • ±200mA Output Short-Circuit Current
    • 100V/µs Slew Rate
    • 20MHz -3dB Bandwidth
    • Rail-to-Rail Outputs
  • High-Voltage Level-Shifting Scan Drivers
    • Logic-Level Inputs
    • +38V to -12V Outputs
  • Thermal-Overload Protection
  • 28-Pin, 5mm x 5mm Thin QFN Package
MAX17108
10-Channel High-Voltage Scan Driver and VCOM Amplifier for TFT LCD Panels
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 1
MAX17014A Obsolete Low-Cost Multiple-Output Power Supply for LCD TVs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX17108 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed