MAX17014A

Obsolete

Low-Cost Multiple-Output Power Supply for LCD TVs

Multiple-Output Power-Supply Controller Generates All the Supply Rails for TFT-LCD TV Applications

Viewing:

Overview

  • Optimized for 10.8V to 13.2V Input Supply
  • 8V to 16.5V Input Supply Range
  • Selectable Frequency (600kHz/1.2MHz)
  • Current-Mode Step-Up Regulator
    • Built-In 20V, 3.7A, 110mΩ n-Channel MOSFET
    • High-Accuracy Output Voltage (1%)
    • True Shutdown
    • Fast Load-Transient Response
    • High Efficiency
    • 3ms Internal Soft-Start
  • Current-Mode Step-Down Regulator
    • Built-In 20V, 2.5A, 120mΩ n-Channel MOSFET
    • Fast Load-Transient Response
    • Adjustable Output Voltage Down to 1.25V
    • Skip Mode at Light Load
    • High Efficiency
    • 3ms Internal Soft-Start
  • Adjustable Positive and Negative Charge-Pump Regulators
  • Soft-Start and Timer-Delay Fault Latch for All Outputs
  • Logic-Controlled High-Voltage Integrated Switches with Adjustable Delay
  • Two High-Speed Operational Amplifiers
    • ±150mA Short-Circuit Current
    • 100V/µs Slew Rate
    • 20MHz, -3dB Bandwidth
  • 120mΩ p-Channel FET for AVDD Sequencing
  • Input Undervoltage Lockout and Thermal-Overload Protection
  • 48-Pin, 7mm x 7mm Thin QFN Package
MAX17014A
Low-Cost Multiple-Output Power Supply for LCD TVs
MAX17014A: Typical Simplified Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX17014A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed