MAX16126
PRODUCTIONLoad-Dump/Reverse-Voltage Protection Circuits
Protect Power-Supply Inputs from Automotive Voltage Transients, Including Load Dump
- Part Models
- 14
- 1ku List Price
- Starting From $1.78
Overview
- Increases Protection of Sensitive Electronic Components in Harsh Environments
- -36V to +90V Wide Input-Voltage Protection Range
- Fast Gate Shutoff During Fault Conditions with Complete Load Isolation
- Thermal-Shutdown Protection
- Active-Low FLAG Output Identifies Fault Condition
- AEC-Q100 Automotive Qualified
- Operates Down to +3V, Riding Out Cold-Crank Conditions
- -40°C to +125°C Operating Temperature Range
- Integration Reduces Solution Size
- Internal Charge-Pump Circuit Enhances External n-Channel MOSFETs
- Adjustable Undervoltage/Overvoltage Thresholds
- 3mm x 3mm, 12-Pin TQFN Package
- Reduced Power Dissipation Compared to Discrete Solutions
- Minimal Operating Voltage Drop for Reverse- Voltage Protection
- 350µA (max) Supply Current and 100µA (max) Shutdown Current at 30V Input
- Enables Functional Safety at System Level
The MAX16126/MAX16127 load-dump/reverse-voltage protection circuits protect power supplies from damaging input voltage conditions, including overvoltage, reverse-voltage, and high-voltage transient pulses. Using a built-in charge pump, the devices control two external back-to-back n-channel MOSFETs that turn off and isolate downstream power supplies during damaging input conditions, such as an automotive load-dump pulse or a reverse-battery condition. Operation is guaranteed down to 3V to ensure proper operation during automotive cold-crank conditions. These devices feature a flag output (active-low FLAG) that asserts during fault conditions.
For reverse-voltage protection, external back-to-back MOSFETs outperform the traditional reverse-battery diode, minimizing the voltage drop and power dissipation during normal operation.
The MAX16126/MAX16127 use external resistors to adjust the overvoltage and undervoltage comparator thresholds for maximum flexibility.
The MAX16127 provides limiter-mode fault management for overvoltage and thermal shutdown conditions; whereas the MAX16126 provides switch-mode fault management for overvoltage and thermal shutdown conditions. In the limiter mode, the output voltage is limited and active-low FLAG is asserted low during a fault. In the switch mode, the external MOSFETs are switched off and active-low FLAG is asserted low after a fault. The switch mode is available in four options: latch mode, 1 autoretry mode, 3 autoretry mode, and always autoretry mode.
The MAX16126/MAX16127 are available in 12-pin TQFN packages. These devices operate over the automotive temperature range (-40°C to +125°C).
Applications
- Automotive
- Avionics
- Industrial
- Telecom/Server/Networking
Documentation
Data Sheet 1
Application Note 1
Technical Articles 7
Brochure 1
Analog Dialogue 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX16126TCA+ | LFCSP | ||
| MAX16126TCA+T | LFCSP | ||
| MAX16126TCA/V+ | LFCSP | ||
| MAX16126TCA/V+T | LFCSP | ||
| MAX16126TCA/VY+ | LFCSP | ||
| MAX16126TCA/VY+T | LFCSP | ||
| MAX16126TCB+ | LFCSP | ||
| MAX16126TCB+T | LFCSP | ||
| MAX16126TCB/V+ | LFCSP | ||
| MAX16126TCB/V+T | LFCSP | ||
| MAX16126TCC+ | LFCSP | ||
| MAX16126TCC+T | LFCSP | ||
| MAX16126TCD+ | LFCSP | ||
| MAX16126TCD+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX16126TCA+ | PRODUCTION | |
| MAX16126TCA+T | PRODUCTION | |
| MAX16126TCC+ | PRODUCTION | |
| MAX16126TCC+T | PRODUCTION | |
| MAX16126TCD+T | PRODUCTION | |
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX16126TCA+ | PRODUCTION | |
| MAX16126TCA+T | PRODUCTION | |
| MAX16126TCA/V+ | PRODUCTION | |
| MAX16126TCA/V+T | PRODUCTION | |
| MAX16126TCB+ | PRODUCTION | |
| MAX16126TCB+T | PRODUCTION | |
| MAX16126TCB/V+ | PRODUCTION | |
| MAX16126TCC+ | PRODUCTION | |
| MAX16126TCC+T | PRODUCTION | |
| MAX16126TCD+ | PRODUCTION | |
| MAX16126TCD+T | PRODUCTION | |
|
Mar 14, 2016 - 1617 DESIGN,ELECTRICAL DA |
||
| MAX16126TCA+ | PRODUCTION | |
| MAX16126TCA+T | PRODUCTION | |
| MAX16126TCA/V+ | PRODUCTION | |
| MAX16126TCA/V+T | PRODUCTION | |
| MAX16126TCB+ | PRODUCTION | |
| MAX16126TCB+T | PRODUCTION | |
| MAX16126TCC+ | PRODUCTION | |
| MAX16126TCD+ | PRODUCTION | |
| MAX16126TCD+T | PRODUCTION | |
|
Dec 13, 2013 - 1355 MECHANICAL DATASHEET |
||
| MAX16126TCA+ | PRODUCTION | |
| MAX16126TCA+T | PRODUCTION | |
| MAX16126TCB+ | PRODUCTION | |
| MAX16126TCC+ | PRODUCTION | |
| MAX16126TCD+ | PRODUCTION | |
|
Jun 18, 2021 - 2161 ASSEMBLY |
||
| MAX16126TCA/V+ | PRODUCTION | |
| MAX16126TCA/V+T | PRODUCTION | |
| MAX16126TCB/V+ | PRODUCTION | |
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX16126TCA/VY+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.