MAX16072
MAX16072
PRODUCTIONnanoPower µP Supervisory Circuits in a 4-Bump (1mm x 1mm) Chip-Scale Package
µP Supervisors Offered in a Space-Saving, 1mm x 1mm Package and Consume Very Little Power
- Part Models
- 4
- 1ku List Price
- Starting From $1.47
Viewing:
Overview
- Ultra-Low, 0.7µA Supply Current
- Ultra-Small (1mm x 1mm), 4-Bump UCSP
- 20µs, 8ms, 34ms, and 140ms Reset Timeout Options Available
- Factory-Trimmed Reset Thresholds Available from 1.58V to 3.08V in Approximately 100mV Increments
- ±2.5% Threshold Accuracy Over Temperature
- Manual Reset Input
- Guaranteed Reset Valid to VCC = 1.0V
- Immune to Short VCC Transient
The MAX16072/MAX16073/MAX16074 ultra-small, ultra-low-power, microprocessor (µP) supervisory circuits feature a precision band-gap reference, comparator, and internally trimmed resistors that set the threshold voltage. Designed to monitor the system supply voltage and assert an output during power-up, power-down, and brownout conditions, these devices provide excellent circuit reliability and low cost by eliminating external components and adjustments when monitoring nominal system voltage from 1.8V to 3.6V.
The MAX16072 has a push-pull, active-low reset output, the MAX16073 has a push-pull, active-high reset output, and the MAX16074 has an open-drain active-low reset output. The devices are designed to ignore fast transients on VCC. The devices also include a manual reset input (active-low MR).
The MAX16072/MAX16073/MAX16074 are available in a 1mm x 1mm, space-saving, 4-bump, chip-scale package (UCSP™).
Applications
- Cell Phones
- Digital Cameras
- MP3 Players
- PDAs
- Portable/Battery-Powered Equipment
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX16072RS17D2+ | Ultra Chip-Scale Package, 2x2 Array | ||
| MAX16072RS17D2+T | Ultra Chip-Scale Package, 2x2 Array | ||
| MAX16072RS29D2+ | Ultra Chip-Scale Package, 2x2 Array | ||
| MAX16072RS29D2+T | Ultra Chip-Scale Package, 2x2 Array |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 19, 2016 - 1594_AMENDED ASSEMBLY |
||
| MAX16072RS17D2+T | PRODUCTION | |
| MAX16072RS29D2+ | PRODUCTION | |
| MAX16072RS29D2+T | PRODUCTION | |
|
Dec 8, 2015 - 1594_PRE-PCN WAFER FAB |
||
| MAX16072RS29D2+ | PRODUCTION | |
| MAX16072RS29D2+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Supervisory Circuits & Reset ICs 17 | ||
| MAX6380 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors |
| MAX6379 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors |
| MAX6378 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors |
| MAX6377 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors |
| MAX6376 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors |
| MAX6375 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors |
| MAX6348 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits |
| MAX6347 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits |
| MAX6346 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits |
| MAX6328 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits |
| MAX6327 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits |
| MAX6326 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits |
| MAX6713 | PRODUCTION | 4-Pin SC70 Microprocessor Reset Circuits with Manual Reset Input |
| MAX6712 | Obsolete | 4-Pin SC70 Microprocessor Reset Circuits with Manual Reset Input |
| MAX6711 | PRODUCTION | 4-Pin SC70 Microprocessor Reset Circuits with Manual Reset Input |
| MAX812 | PRODUCTION | 4-Pin µP Voltage Monitors with Manual Reset Input |
| MAX811 | PRODUCTION | 4-Pin µP Voltage Monitors with Manual Reset Input |
Latest Discussions
No discussions on MAX16072 yet. Have something to say?
Start a Discussion on EngineerZone®