MAX1589
MAX1589
ObsoleteLow-Input-Voltage, 500mA LDO Regulator with Active-Low RESET in SOT and TDFN
Viewing:
Overview
- Low 1.62V Minimum Input Voltage
- Guaranteed 500mA Output Current
- ±0.5% Initial Accuracy
- Low 175mV Dropout at 500mA Load
- 70ms Active-Low RESET Output Flag
- Supply Current Independent of Load and Dropout Voltage
- Logic-Controlled Shutdown
- Thermal-Overload and Short-Circuit Protection
- Preset Output Voltages (0.75V, 1.0V, 1.2V, 1.3V, 1.5V, 1.8V, 2.5V, and 3.0V)
- Tiny 6-Pin Thin SOT23 Package (< 1.1mm High)
- Thin 6-Pin TDFN Package (< 0.8mm High)
The MAX1589 low-dropout linear regulator operates from a +1.62V to +3.6V supply and delivers a guaranteed 500mA continuous load current with a low 175mV dropout. The high-accuracy (±0.5%) output voltage is preset to internally trimmed voltages from +0.75V to +3.0V. An active-low, open-drain reset output remains asserted for at least 70ms after the output voltage reaches regulation. This device is offered in 6-pin thin SOT23 and 6-pin 3mm x 3mm thin DFN packages.
An internal PMOS pass transistor maintains low supply current, independent of load and dropout voltage, making the MAX1589 ideal for portable battery-powered equipment such as personal digital assistants (PDAs), digital still cameras, cell phones, cordless phones, and notebook computers. Other features include logic-controlled shutdown, short-circuit protection, and thermal-overload protection.
Applications
- CD and MP3 Players
- Cellular and PCS Phones
- Digital Still Cameras
- Handheld Computers
- Notebook Computers
- PCMCIA Cards
- PDAs and Other Handheld Devices
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 6 | ||
| MAX1935 | PRODUCTION | 500mA, Low-Voltage Linear Regulator in Tiny DFN |
| MAX1818 | PRODUCTION | 500mA, Low-Dropout Linear Regulator in SOT23 |
| MAX1857 | PRODUCTION | 500mA, Low-Dropout, Ripple-Rejecting LDO in µMAX |
| MAX1792 | PRODUCTION | 500mA, Low-Dropout Linear Regulator in µMAX |
| MAX1793 | PRODUCTION | Low-Dropout, Low-IQ, 1A Linear Regulator |
| MAX1806 | PRODUCTION | 500mA, Low-Voltage Linear Regulator in µMAX |
Latest Discussions
No discussions on MAX1589 yet. Have something to say?
Start a Discussion on EngineerZone®