MAX1792

PRODUCTION

500mA, Low-Dropout Linear Regulator in µMAX

0.5A LDO Has Only 130mV Dropout Voltage, Fits in 1.3W Power µMAX Package

Viewing:

Overview

  • Guaranteed 500mA Output Current
  • Low 130mV Dropout at 500mA
  • Up to ±1% Output Voltage Accuracy
    • Preset at 1.5V, 1.8V, 2.5V, 3.3V, or 5.0V
    • Adjustable from 1.25V to 5.0V
  • Reset Output with 4ms Timeout Period
  • Low 80µA Ground Current
  • 0.1µA Shutdown Current
  • Thermal Overload Protection
  • Output Current Limit
  • Tiny 1.3W Power-µMAX Package
MAX1792
500mA, Low-Dropout Linear Regulator in µMAX
MAX1792: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 3
MAX603 PRODUCTION 5V/3.3V or Adjustable, Low-Dropout, Low-IQ, 500mA Linear Regulators
MAX604 PRODUCTION 5V/3.3V or Adjustable, Low-Dropout, Low-IQ, 500mA Linear Regulators
MAX1793 PRODUCTION Low-Dropout, Low-IQ, 1A Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed