MAX1577Y
MAX1577Y
Obsolete1.2A White LED Regulating Charge Pump for Camera Flashes and Movie Lights
Highest Current, 1.2A, Charge Pumps Enable Brightest WLED Flashes in Camera Phones, Even with Low-Battery Input Voltage
Viewing:
Overview
- Up to 1.2A Output Drive Capability (800mA Guaranteed)
- Up to 92% PLED / PBATT Efficiency for Movie Mode
- Flexible Brightness Control
- Two-Bit Logic for 100%, 33%, 20%, and Off
- PWM for 20% to 100%
- 3% Current Regulation Over Line and Temperature
- Current or Voltage Regulation for Flash and Backlighting (MAX1577Y)
- Current Regulation for Flash (MAX1577Z)
- Low Ripple and EMI
- 2.7V to 5.5V Supply Voltage Range
- Soft-Start Limits Inrush Current
- Output-Voltage Regulation Mode
- Thermal-Shutdown Protection
- 8-Pin 3mm x 3mm TDFN Package
The MAX1577Y/MAX1577Z charge pumps drive white LEDs, including camera strobes, with regulated current up to 1.2A (guaranteed to 800mA). The very low openloop output resistance allows high flash brightness, even from a low battery input voltage. The adaptive 1x/2x regulating charge-pump operation provides high efficiency (up to 92%) while in movie mode or backlighting. Fast (1MHz) switching allows the use of tiny external components.
The MAX1577Y/MAX1577Z use an external resistor to set the full-scale LED current. Two enable inputs (EN1 and EN2) provide simple on/off control and LED current of 20%, 33%, or 100% full scale. If there is less than 24mV across the external resistor, the output voltage is regulated. The MAX1577Z has fixed 5.1V output-voltage regulation, while the MAX1577Y has logic-controlled output voltage of 3.4V, 4.6V, or 5.1V for backlighting, keyboard, and RGB applications.
The MAX1577Y/MAX1577Z are available in an 8-pin, 3mm x 3mm TDFN package (0.8mm max height).
Applications
- Camera Phones, Cell Phones, and Smartphones
- LCD Backlights
- PDAs, Digital Cameras, and Camcorders
- White LED Flashes, Strobes, and Movie Lights
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LED Drivers 6 | ||
| MAX1576 | PRODUCTION | 480mA White LED 1x/1.5x/2x Charge Pump for Backlighting and Camera Flash |
| MAX1583 | Obsolete | White LED Camera-Flash Boost Converter |
| MAX1573 | PRODUCTION | White LED 1x/1.5x Charge Pump in UCSP and Thin QFN |
| MAX1574 | PRODUCTION | 180mA, 1x/2x, White LED Charge Pump in 3mm x 3mm TDFN |
| MAX8595 | LAST TIME BUY | High-Efficiency, 36V Step-Up Converters with TA Derating Option for 2 to 9 White LEDs |
| MAX8596 | Obsolete | High-Efficiency, 36V Step-Up Converters with TA Derating Option for 2 to 9 White LEDs |
Evaluation Kits
Latest Discussions
No discussions on MAX1577Y yet. Have something to say?
Start a Discussion on EngineerZone®