MAX1558

PRODUCTION

Dual, 3mm x 3mm, 1.2A/Programmable-Current USB Switches with Autoreset

Smallest Dual USB Switches with Up to 1.2A Current per Channel in a 3mm x 3mm TDFN Package

Viewing:

Overview

  • 55mΩ Switch Resistance
  • Tiny 10-Pin, 3mm x 3mm TDFN Package
  • 14% Accurate Current Limit
  • Autorestart when Fault is Removed
  • Programmable Current Up to 1.2A
  • Thermal-Overload Protection
  • Built-In 20ms Fault Blanking
  • Compliant to All USB Specifications
  • 2.7V to 5.5V Supply Range
  • Independent-Output Fault Indicators
  • Block Reverse Current when Disabled
  • 15kV ESD Protection (with Capacitor)
MAX1558
Dual, 3mm x 3mm, 1.2A/Programmable-Current USB Switches with Autoreset
MAX1558, MAX1558H: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Overvoltage & Overcurrent Protectors 4
MAX1940 PRODUCTION Triple USB Switch with Autoreset and Fault Blanking
MAX1946 PRODUCTION Single USB Switch with Autoreset and Fault Blanking in Tiny TDFN
MAX1563 PRODUCTION Programmable, 4A, USB, Current-Limited Switches with Autoreset and Fault Blanking
MAX8586 PRODUCTION Single 1.2A USB Switch in 3mm x 3mm TDFN
Protection Switches & Controllers 2
MAX1823 PRODUCTION Dual USB Switch with Fault Blanking and Autoreset
MAX1562 PRODUCTION Programmable, 4A, USB, Current-Limited Switches with Autoreset and Fault Blanking
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed