MAX1946
PRODUCTIONSingle USB Switch with Autoreset and Fault Blanking in Tiny TDFN
Smallest Single USB Switch with Autoreset and Fault Blanking in Tiny TDFN Package
- Part Models
- 2
- 1ku List Price
- Starting From $0.89
Overview
- Single USB Switch in 3mm x 3mm Package
- Autoreset Feature Saves System Power
- Guaranteed 500mA Load Current
- Built-In 20ms Fault-Blanking Circuitry
- Active-High or Active-Low Control Logic
- Fully Compliant to USB Specifications
- 2.7V to 5.5V Input Voltage Range
- Fault-Indicator Output
- Thermal-Overload Protection
The MAX1946 single current-limited switch with auto-reset supplies a guaranteed 500mA load in accordance with USB specifications. The MAX1946 operates from a 2.7V to 5.5V input supply and consumes only 40µA of quiescent current when operating and only 3µA in shutdown. Selectable active-high/active-low control logic and shutdown control provide additional flexibility. An autoreset feature latches the switch off in the event of a short circuit, saving system power. The switch reactivates upon removal of the shorted condition.
The MAX1946 provides several safety features to protect the USB port. Built-in thermal-overload protection turns off the switch when the die temperature exceeds +160°C. Accurate internal current-limiting circuitry protects the input supply against both overload and short-circuit conditions. An open-drain fault signal, (active-low FAULT), notifies the microprocessor (µP) when a thermal overload, current-limit, undervoltage lockout (UVLO), or short-circuit fault occurs. A 20ms fault-blanking feature enables the circuit to ignore momentary faults, such as those caused when hot-swapping a capacitive load, preventing false alarms to the host system. The fault-blanking feature prevents fault signals from being issued when the device powers up the load.
The MAX1946 is available in a space-saving 8-pin (3mm x 3mm) TDFN package and operates over the extended (-40°C to +85°C) temperature range.
Applications
- Digital Cameras
- Docking Stations
- Notebook and Desktop Computers
- PDAs and Palmtop Computers
- USB Ports and USB Hubs
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1946ETA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX1946ETA+T | Thin Dual Flatpack No Leads, Exposed Pad |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX1946 yet. Have something to say?
Start a Discussion on EngineerZone®