MAX1940
PRODUCTIONTriple USB Switch with Autoreset and Fault Blanking
- Part Models
- 1
- 1ku List Price
- Starting From $2.08
Overview
- Triple USB Switch in Tiny 16-Pin QSOP Package
- Autoreset Feature Saves System Power
- Guaranteed 500mA Load Current per Channel
- Built-In 20ms Fault-Blanking Circuitry
- Active-High/Active-Low Control Logic
- Fully Compliant to USB Specifications
- 4V to 5.5V Input Voltage Range
- Independent Shutdown Control
- Independent Fault Indicator Outputs
- Thermal-Overload Protection
- 3µA Standby Current
The MAX1940 triple current-limited switch with auto-reset supplies a guaranteed 500mA load per channel in accordance with USB specifications. The MAX1940 operates from a 4V to 5.5V input supply and consumes only 60µA of quiescent current when operating and only 3µA in standby. Selectable active-high/active-low control logic and independent shutdown controls for each channel provide additional flexibility. An autoreset feature latches the switch off in the event of a short circuit, saving system power. The switch reactivates upon removal of the shorted condition.
The MAX1940 provides several safety features to protect the USB port. Built-in thermal-overload protection turns off the switch when the die temperature exceeds +160°C. Accurate internal current-limiting circuitry protects the input supply against both overload and short-circuit conditions. Independent open-drain fault signals (active-low FAULTA, active-low FAULTB, and active-low FAULTC) notify the microprocessor when a thermal-overload, current-limit, undervoltage lockout (UVLO), or short-circuit fault occurs. A 20ms fault-blanking feature enables the circuit to ignore momentary faults, such as those caused when hot-swapping a capacitive load, preventing false alarms to the host system. The fault-blanking feature also prevents fault signals from being issued when the device powers up the load.
The MAX1940 is available in a space-saving 16-pin QSOP package and operates over the extended (-40°C to +85°C) temperature range.
Applications
- Computers: Desktop, Workstation, Server
- Docking Stations
- Notebook Computers
- PDAs and Palmtop Computers
- USB Hubs
- USB Ports
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1940EEE+ | QSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 24, 2019 - 1746N ASSEMBLY |
||
| MAX1940EEE+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX1940 yet. Have something to say?
Start a Discussion on EngineerZone®