MAX1563
PRODUCTIONProgrammable, 4A, USB, Current-Limited Switches with Autoreset and Fault Blanking
Smallest Programmable, 4A, Current-Limited USB Switch with Autoreset and Fault Blanking Half the Size of Competitors
- Part Models
- 2
- 1ku List Price
- Starting From $2.11
Overview
- Programmable Current Limit (1A to 4A) with Resistor
- Autoreset Feature Saves System Power
- 20ms Fault-Blanking Circuitry
- Active-High/Low Control Logic
- Fault-Indicator Output
- Thermal-Overload Protection
- Smaller 4mm x 4mm Thin QFN Package (MAX1563)
- 3µA Shutdown Current
The MAX1562/MAX1562H/MAX1563 single current-limited switches provide up to 4A to power up to eight USB ports. They operate from a 4V to 5.5V input supply and consume only 40µA of quiescent current when operating and only 3µA in shutdown.
The MAX1562/MAX1562H/MAX1563s' autoreset feature latches the switch off if the output is shorted, thereby saving system power. When the short is removed, the switch is reactivated. A fault-blanking feature enables the circuit to ignore momentary faults, such as those caused when hot swapping a capacitive load, preventing false alarms to the host system. Fault blanking also prevents fault signals from being issued when the device powers up the load.
The MAX1562/MAX1562H/MAX1563 provide several safety features to protect the USB port. Built-in thermal-overload protection turns off the switch when the die temperature exceeds +160°C. Accurate internal current-limiting circuitry protects the input supply against both overload and short-circuit conditions. An open-drain fault signal (FAULT) notifies the microprocessor when a thermal-overload, current-limit, undervoltage lockout (UVLO), or short-circuit fault occurs.
The MAX1562 has an active-low ON, and the MAX1562H has an active-high ON enable input. The MAX1563 has a selectable active-high or active-low, logic-controlled enable. The current limit is programmed from 1A to 4A using a resistor.
The MAX1562/MAX1562H are available in 8-pin SO packages and are pin-compatible upgrades to the MIC2545A/MIC2549A. The MAX1563 provides the same features and higher current performance in a smaller 12-pin (4mm x 4mm) Thin QFN package. These devices operate over an extended temperature range (-40°C to +85°C). An evaluation kit is available to speed designs.
Applications
- Desktop Computers
- Docking Stations
- Notebook Computers
- PDAs and Palmtop Computers
- USB Ports and Hubs
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1563ETC+ | Thin Quad Flatpack, No Leads | ||
| MAX1563ETC+T | Thin Quad Flatpack, No Leads |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Overvoltage & Overcurrent Protectors 2 | ||
| MAX1940 | PRODUCTION | Triple USB Switch with Autoreset and Fault Blanking |
| MAX1946 | PRODUCTION | Single USB Switch with Autoreset and Fault Blanking in Tiny TDFN |
| Protection Switches & Controllers 1 | ||
| MAX1823 | PRODUCTION | Dual USB Switch with Fault Blanking and Autoreset |
Evaluation Kits
Latest Discussions
No discussions on MAX1563 yet. Have something to say?
Start a Discussion on EngineerZone®