MAX1536

PRODUCTION

3.6A, 1.4MHz, Low-Voltage, Internal-Switch Step-Down Regulator with Dynamic Output Voltage Control

3.6A, 1.4MHz, Low-Voltage, Internal Switch Step-Down Regulator with Dynamic Output-Voltage Control

Viewing:

Overview

  • Dynamically Selectable Output Voltage from +0.7V to VIN
  • Internal PMOS/NMOS Switches
    • 54mΩ/47mΩ On-Resistance at VIN = +4.5V
    • 63mΩ/53mΩ On-Resistance at VIN = +3.0V
  • +3.0V to +5.5V Input Voltage Range
  • 1.4MHz Maximum Switching Frequency
  • 2V ±0.75% Reference Output
  • Constant-Off-Time PWM Operation
  • Selectable Idle Mode/PWM Operation at Light Loads
  • 100% Duty Factor in Dropout
  • Digital Soft-Start Inrush Current Limiting
  • <1µA Typical Shutdown Supply Current
  • <750µA Quiescent Supply Current
  • Thermal Shutdown
  • 1% VOUT Accuracy Over Line and Load
  • External Reference Input
  • Power-Good Window Comparator
  • Selectable Power-Good Blanking Time During Output-Voltage Transition
MAX1536
3.6A, 1.4MHz, Low-Voltage, Internal-Switch Step-Down Regulator with Dynamic Output Voltage Control
MAX1536 Functional Diagram MAX1536 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 6
MAX1830 PRODUCTION 3A, 1MHz, Low-Voltage, Step-Down Regulators with Synchronous Rectification and Internal Switches
MAX1843 PRODUCTION 2.7A, 1MHz, Low-Voltage, Step-Down Regulator with Internal Synchronous Rectification in TQFN Package
MAX1842 PRODUCTION 1A/2.7A, 1MHz, Step-Down Regulators with Synchronous Rectification and Internal Switches
MAX1809 PRODUCTION 3A, 1MHz, DDR Memory Termination Supply
MAX1714 PRODUCTION High-Speed Step-Down Controller for Notebook Computers
MAX1644 PRODUCTION 2A, Low-Voltage, Step-Down Regulator with Synchronous Rectification and Internal Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1536EVKIT

Evaluation Kit for the MAX1536

Features and Benefits

  • 3.0V to 5.5V Input Voltage Range
  • Dynamically Selectable 1.5V/1.8V Output Voltage
  • Adjustable Output Voltage from 0.7V to VIN
  • Up to 3.6A Output Current
  • Up to 1.4MHz Switching Frequency
  • <0.2µA (typ) IC Shutdown Supply Current
  • No External Schottky Diode Required
  • Power-Good Output
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX1536 evaluation kit (EV kit) provides dynamically adjustable 1.5V/1.8V output voltages from a 3.0V to 5.5V input voltage source. It delivers up to 3.6A output current with up to 93% efficiency.

The MAX1536 EV kit includes the MAX1536 step-down switching regulator with an internal synchronous rectifier to increase efficiency and reduce the number of external components. The resistor-programmable fixedoff- time, current-mode architecture allows an optimum response to load-and-line transients. This EV kit, as configured, operates at approximately 570kHz and is optimized for 3.3V input and 1.8V output.

The EV kit is a fully assembled and tested circuit board. It also allows the evaluation of other output voltages in the 0.7V to VIN range.

Applications

  • Active Termination Buses (MAX1993)
  • Chipset/Graphics Cores
  • DDR Memory Termination (MAX1993)
  • Notebook Computers with Dual-Supply Voltages

MAX1536EVKIT
Evaluation Kit for the MAX1536

Latest Discussions

No discussions on MAX1536 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed