MAX15021
PRODUCTIONDual, 4A/2A, 4MHz, Step-Down DC-DC Regulator with Tracking/Sequencing Capability
4MHz, Dual Synchronous Regulator Delivers 4A/2A in a Small 5mm × 5mm Package
- Part Models
- 4
- 1ku List Price
- Starting From $6.10
Overview
- Integration Reduces Power-Supply Footprint for Space-Constrained Designs
- Dual-Output Synchronous Buck Regulators
- Integrated Switches for 4A and 2A Output Currents
- Programmable Switching Frequency from 500kHz to 4MHz
- 28-Pin TQFN Package (5mm x 5mm)
- 180° Out-Of-Phase Operation Reduces Input Ripple Current and Thus the Size of the Input Bypass Capacitors
- Sophisticated Tracking/Sequencing Functions Facilitate Reliable Processor Operation
- Digital Soft-Start and Soft-Stop for Tracking Applications
- Digital Soft-Start into a Prebiased Load for Sequencing Applications
- Sequencing or Coincident/Ratiometric Tracking
- Flexible Enough for Use in a Range of Designs
- 2.5V to 5.5V Input Voltage Range
- Output-Voltage Adjustable from 0.6V to VAVIN
- External Compensation for Maximum Flexibility
- 100% Maximum Duty Cycle
- Integrated Protection Features Save Space and Increase Reliability
- Lossless, Cycle-by-Cycle Current Sensing
- Thermal Shutdown and Hiccup-Mode Short-Circuit Protection
- 20µA Shutdown Current Extends Battery Life in Portable Applications
The MAX15021 is a dual-output, pulse-width-modulated (PWM), step-down DC-DC regulator with tracking (coincident and ratiometric) and sequencing options. The device operates from 2.5V to 5.5V and each output can be adjusted from 0.6V to the input supply (VAVIN). The MAX15021 delivers up to 4A (regulator 1) and 2A (regulator 2) of output current. This device offers the ability to adjust the switching frequency from 500kHz to 4MHz and provides the capability of optimizing the design in terms of size and performance.
The MAX15021 utilizes a voltage-mode control scheme with external compensation to provide good noise immunity and maximum flexibility in selecting inductor values and capacitor types. The dual switching regulators operate 180° out-of-phase, thereby reducing the RMS input ripple current and thus the size of the input bypass capacitor significantly.
The MAX15021 offers the ability to track (coincident or ratiometric) or sequence during power-up and powerdown operation. When sequencing, it powers up glitch-free into a prebiased output.
Additional features include an internal undervoltage lockout with hysteresis and a digital soft start/soft-stop for glitch-free power-up and power-down. Protection features include lossless cycle-by-cycle current limit, hiccup-mode output short-circuit protection, and thermal shutdown.
The MAX15021 is available in a space-saving, 5mm x 5mm, 28-pin TQFN-EP package and is specified for operation from -40°C to +125°C temperature range.
Applications
- Automotive Multimedia
- Multivoltage Supplies
- Networking/Telecom
- Power-Over-Ethernet (PoE) IP Phones
- RFID Reader Cards
Documentation
Data Sheet 1
User Guide 1
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX15021ATI+ | LFCSP | ||
| MAX15021ATI+T | LFCSP | ||
| MAX15021ATI/V+ | LFCSP | ||
| MAX15021ATI/V+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 9, 2023 - 2276A WAFER FAB |
||
| MAX15021ATI+ | PRODUCTION | |
| MAX15021ATI+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX15021ATI+ | PRODUCTION | |
| MAX15021ATI+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX15021ATI+T | PRODUCTION | |
|
Apr 3, 2023 - 2276B WAFER FAB |
||
| MAX15021ATI/V+ | ||
| MAX15021ATI/V+T | PRODUCTION | |
|
Jun 18, 2021 - 2161 ASSEMBLY |
||
| MAX15021ATI/V+ | ||
| MAX15021ATI/V+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 1 | ||
| MAX15022 | PRODUCTION | Dual, 4A/2A, 4MHz, Step-Down DC-DC Regulator with Dual LDO Controllers |
Tools & Simulations
ADI Power Studio™ Designer
ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.
Learn More