MAX1287
PRODUCTION150ksps, 12-Bit, 2-Channel Single-Ended, and 1-Channel True-Differential ADCs
- Part Models
- 5
- 1ku List Price
- Starting From $7.80
Overview
- Single-Supply Operation
- +3V (MAX1287/MAX1289)
- +5V (MAX1286/MAX1288)
- Autoshutdown Between Conversions
- Low Power
- 245µA at 150ksps
- 150µA at 100ksps
- 15µA at 10ksps
- 2µA at 1ksps
- 0.2µA in Shutdown
- True-Differential Track/Hold, 150kHz Sampling Rate
- Software-Configurable Unipolar/Bipolar Conversion (MAX1288/MAX1289 Only)
- SPI-/QSPI-/MICROWIRE-Compatible Interface for DSPs and Processors
- Internal Conversion Clock
- 8-Pin SOT23 and 8-Pin TDFN Packages
The MAX1286MAX1289 are low-cost, micropower, serial output 12-bit analog-to-digital converters (ADCs) available in a tiny 8-pin SOT23 and an 8-pin TDFN. The MAX1286/MAX1288 operate with a single +5V supply. The MAX1287/MAX1289 operate with a single +3V supply. The devices feature a successive-approximation ADC, automatic shutdown, fast wakeup (1.4µs), and a high-speed 3-wire interface. Power consumption is only 0.5mW (VDD = +2.7V) at the maximum sampling rate of 150ksps. AutoShutdown™ (0.2µA) between conversions results in reduced power consumption at slower throughput rates. The MAX1286/MAX1287 provide 2-channel, single-ended operations and accept input signals from 0 to VREF. The MAX1288/MAX1289 accept true-differential inputs ranging from 0 to VREF. Data is accessed using an external clock through the 3-wire SPI™-/QSPI™-/MICROWIRE™-compatible serial interface. Excellent dynamic performance, low power, ease of use, and small package size make these converters ideal for portable battery-powered data-acquisition applications, and for other applications that demand low power consumption and minimal space.
Applications
- Flow Meters
- Low-Power Data Acquisition
- Portable Temperature Monitors
- Touch Screens
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1287EKA+ | SOT_23 | ||
| MAX1287EKA+T | SOT_23 | ||
| MAX1287EKA/GG8 | Small-Outline Transistor Package | ||
| MAX1287ETA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX1287ETA+T | Thin Dual Flatpack No Leads, Exposed Pad |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX1287EKA+T | PRODUCTION | |
|
Oct 15, 2014 - 1430 ASSEMBLY |
||
| MAX1287EKA/GG8 | PRODUCTION | |
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX1287ETA+ | PRODUCTION | |
| MAX1287ETA+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX1287ETA+ | PRODUCTION | |
| MAX1287ETA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX1287ETA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADC/DAC Combo Converters 1 | ||
| MAX1329 | PRODUCTION | 12-/16-Bit DAS with ADC, DACs, DPIOs, APIOs, Reference, Voltage Monitors, and Temp Sensor |
| Analog to Digital Converters (ADCs) 4 | ||
| MAX1284 | PRODUCTION | 400ksps/300ksps, Single-Supply, Low-Power, Serial 12-Bit ADCs with Internal Reference |
| MAX1396 | Obsolete | 1.5V to 3.6V, 312.5ksps, 1-Channel True-Differential/2-Channel Single-Ended, 12-Bit, SAR ADCs |
| MAX144 | PRODUCTION | +2.7V, Low-Power, 2-Channel, 108ksps, Serial 12-Bit ADCs in 8-Pin µMAX |
| MAX1286 | PRODUCTION | 150ksps, 12-Bit, 2-Channel Single-Ended, and 1-Channel True-Differential ADCs |
| Charge Pumps 1 | ||
| MAX1330 | 12-/16-Bit DAS with ADC, DAC, DPIOs, APIOs, Reference, Voltage Monitors, and Temp Sensor | |
Evaluation Kits
Latest Discussions
No discussions on MAX1287 yet. Have something to say?
Start a Discussion on EngineerZone®