MAX1330
MAX1330
12-/16-Bit DAS with ADC, DAC, DPIOs, APIOs, Reference, Voltage Monitors, and Temp Sensor
12-Bit, 300ksps Data-Acquisition System with 16-Bit ADC Mode (1ksps) and 12-Bit DAC
Viewing:
Overview
The MAX1330 is a smart data-acquisition system based on a SAR ADC. It is highly integrated, offering an ADC, a DAC, operational amplifiers, voltage reference, temperature sensors, and analog switches all on the same device.
Applications
- Battery-Powered and Portable Devices
- Data Acquisition Systems
- Electrochemical and Optical Sensors
- Low-Cost CODECs
- Medical Instruments
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 3 | ||
| MAX1396 | Obsolete | 1.5V to 3.6V, 312.5ksps, 1-Channel True-Differential/2-Channel Single-Ended, 12-Bit, SAR ADCs |
| MAX144 | PRODUCTION | +2.7V, Low-Power, 2-Channel, 108ksps, Serial 12-Bit ADCs in 8-Pin µMAX |
| MAX1287 | PRODUCTION | 150ksps, 12-Bit, 2-Channel Single-Ended, and 1-Channel True-Differential ADCs |
| Charge Pumps 1 | ||
| MAX1331 | 12-/16-Bit DAS with ADC, DPIOs, APIOs, Reference, Voltage Monitors, and Temp Sensor | |
| Sensor Analog Front Ends 1 | ||
| MAX1329 | PRODUCTION | 12-/16-Bit DAS with ADC, DACs, DPIOs, APIOs, Reference, Voltage Monitors, and Temp Sensor |
Latest Discussions
No discussions on MAX1330 yet. Have something to say?
Start a Discussion on EngineerZone®