MAX1271
PRODUCTIONMultirange, +5V, 8-Channel, Serial 12-Bit ADCs
12-Bit, 8-Channel, Serial ADCs Have +/-17V Fault-Protected Inputs
- Part Models
- 7
- 1ku List Price
- Starting From $20.06
Overview
- 12-Bit Resolution, 1/2LSB Linearity
- +5V Single-Supply Operation
- SPI/QSPI and MICROWIRE-Compatible 3-Wire Interface
- Four Software-Selectable Input Ranges
- MAX1270: 0 to +10V, 0 to +5V, ±10V, ±5V
- MAX1271: 0 to VREF, 0 to VREF/2, ±VREF, ±VREF/2
- Eight Analog Input Channels
- 110ksps Sampling Rate
- ±16.5V Overvoltage-Tolerant Input Multiplexer
- Internal 4.096V or External Reference
- Two Power-Down Modes
- Internal or External Clock
- 24-Pin Narrow DIP or 28-Pin SSOP Packages
The MAX1270/MAX1271 are multirange, 12-bit data-acquisition systems (DAS) that require only a single +5V supply for operation, yet accept signals at their analog inputs that may span above the power-supply rail and below ground. These systems provide eight analog input channels that are independently software programmable for a variety of ranges: ±10V, ±5V, 0 to +10V, 0 to +5V for the MAX1270; ±VREF, ±VREF/2, 0 to VREF, 0 to VREF/2 for the MAX1271. This range switching increases the effective dynamic range to 14 bits and provides the flexibility to interface 4-20mA, ±12V, and ±15V powered sensors directly to a single +5V system. In addition, these converters are fault protected to ±16.5V; a fault condition on any channel will not affect the conversion result of the selected channel. Other features include a 5MHz bandwidth track/hold, software-selectable internal/external clock, 110ksps throughput rate, and internal 4.096V or external reference operation.
The MAX1270/MAX1271 serial interface directly connects to SPI/QSPI and MICROWIRE devices without external logic.
A hardware shutdown input (SHDN-bar) and two software-programmable power-down modes, standby (STBYPD) or full power-down (FULLPD), are provided for low-current shutdown between conversions. In standby mode, the reference buffer remains active, eliminating start-up delays.
The MAX1270/MAX1271 are available in 24-pin narrow DIP or space-saving 28-pin SSOP packages.
Applications
- Automatic Testing
- Battery-Powered Instruments
- Data Acquisition Systems
- Industrial Control Systems
- Medical Instruments
- Robotics
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1271ACAI+ | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX1271ACNG+ | PDIP | ||
| MAX1271AEAI+ | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX1271BCAI+ | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX1271BCAI+T | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX1271BEAI+ | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX1271BEAI+T | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 28, 2023 - 2361H WAFER FAB |
||
| MAX1271ACAI+ | PRODUCTION | |
| MAX1271ACNG+ | PRODUCTION | |
| MAX1271BCAI+ | PRODUCTION | |
| MAX1271BCAI+T | PRODUCTION | |
| MAX1271BEAI+ | PRODUCTION | |
| MAX1271BEAI+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 9 | ||
| MAX127 | PRODUCTION | Multirange, +5V, 12-Bit DAS with 2-Wire Serial Interface |
| MAX128 | PRODUCTION | Multirange, +5V, 12-Bit DAS with 2-Wire Serial Interface |
| MAX196 | PRODUCTION | 6-Channel, Multirange, 5V, 12-Bit DAS with 12-Bit Bus Interface and Fault Protection |
| MAX197 | PRODUCTION | Multi-Range (±10V, ±5V, +10V, +5V), Single +5V, 12-Bit DAS with 8+4 Bus Interface |
| MAX198 | PRODUCTION | 6-Channel, Multirange, 5V, 12-Bit DAS with 12-Bit Bus Interface and Fault Protection |
| MAX199 | PRODUCTION | 8-Channel, Multi-Range, 5V, 12-Bit DAS with 8+4 Bus Interface and Fault Protection |
| MAX11637 | PRODUCTION | 12-Bit, 300ksps ADCs with Differential Track/Hold, and Internal Reference |
| MAX146 | PRODUCTION | +2.7V, Low-Power, 8-Channel, Serial 12-Bit ADCs |
| MAX11629 | PRODUCTION | 12-Bit, 300ksps ADCs with FIFO and Internal Reference |
Evaluation Kits
Latest Discussions
No discussions on MAX1271 yet. Have something to say?
Start a Discussion on EngineerZone®