MAX1270B

Multirange, +5V, 8-Channel, Serial 12-Bit ADCs

12-Bit, 8-Channel, Serial ADCs Have +/-17V Fault-Protected Inputs

Viewing:

Overview

  • 12-Bit Resolution, 1/2LSB Linearity
  • +5V Single-Supply Operation
  • SPI/QSPI and MICROWIRE-Compatible 3-Wire Interface
  • Four Software-Selectable Input Ranges
    • MAX1270: 0 to +10V, 0 to +5V, ±10V, ±5V
    • MAX1271: 0 to VREF, 0 to VREF/2, ±VREF, ±VREF/2
  • Eight Analog Input Channels
  • 110ksps Sampling Rate
  • ±16.5V Overvoltage-Tolerant Input Multiplexer
  • Internal 4.096V or External Reference
  • Two Power-Down Modes
  • Internal or External Clock
  • 24-Pin Narrow DIP or 28-Pin SSOP Packages
MAX1270B
Multirange, +5V, 8-Channel, Serial 12-Bit ADCs
MAX1270, MAX1270A, MAX1270B, MAX1271, MAX1271A, MAX1271B: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 9
MAX127 PRODUCTION Multirange, +5V, 12-Bit DAS with 2-Wire Serial Interface
MAX128 PRODUCTION Multirange, +5V, 12-Bit DAS with 2-Wire Serial Interface
MAX196 PRODUCTION 6-Channel, Multirange, 5V, 12-Bit DAS with 12-Bit Bus Interface and Fault Protection
MAX197 PRODUCTION Multi-Range (±10V, ±5V, +10V, +5V), Single +5V, 12-Bit DAS with 8+4 Bus Interface
MAX198 PRODUCTION 6-Channel, Multirange, 5V, 12-Bit DAS with 12-Bit Bus Interface and Fault Protection
MAX199 PRODUCTION 8-Channel, Multi-Range, 5V, 12-Bit DAS with 8+4 Bus Interface and Fault Protection
MAX11637 PRODUCTION 12-Bit, 300ksps ADCs with Differential Track/Hold, and Internal Reference
MAX146 PRODUCTION +2.7V, Low-Power, 8-Channel, Serial 12-Bit ADCs
MAX11629 PRODUCTION 12-Bit, 300ksps ADCs with FIFO and Internal Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1270EVC16

Evaluation Kit/Evaluation System for the MAX1270, MAX1271, MAX127, and MAX128

Features and Benefits

  • Proven PC Board Layout
  • Complete Evaluation System Samples to 12ksps
  • Convenient Test Points Provided On-Board
  • Data-Logging Software with FFT Capability
  • Fully Assembled and Tested

Product Details

The MAX1270 evaluation system (EV system) is a complete, 8-channel data-acquisition system consisting of a MAX1270 evaluation kit (EV kit) and a Maxim 68HC16MODULE-DIP microcontroller (µC) module. It is designed to evaluate the MAX1270/MAX1271, a multirange, 8-channel, 12-bit data acquisition system. Windows® 3.1/Windows 95 software provides a handy user interface to exercise the MAX1270's features.

Order the complete EV system (MAX1270EVC16) for comprehensive evaluation of the MAX1270 or MAX1271 using a personal computer. Order the EV kit (MAX1270EVKIT) if you have already purchased the µC module (68HC16MODULE-DIP) with another Maxim EV system or for custom use in other µC-based systems.

The MAX1270 EV kit can also be used to evaluate the MAX127 and MAX128.

Applications

  • Automated Test Equipment (ATE)
  • Battery-Powered Applications
  • Data Acquisition
  • Industrial Control Systems
  • Medical Instruments
  • Robotics

MAX1270EVSYS

Evaluation Kit/Evaluation System for the MAX1270, MAX1271, MAX127, and MAX128

Features and Benefits

  • Proven PC Board Layout
  • Complete Evaluation System Samples to 12ksps
  • Convenient Test Points Provided On-Board
  • Data-Logging Software with FFT Capability
  • Fully Assembled and Tested

Product Details

The MAX1270 evaluation system (EV system) is a complete, 8-channel data-acquisition system consisting of a MAX1270 evaluation kit (EV kit) and a Maxim 68HC16MODULE-DIP microcontroller (µC) module. It is designed to evaluate the MAX1270/MAX1271, a multirange, 8-channel, 12-bit data acquisition system. Windows® 3.1/Windows 95 software provides a handy user interface to exercise the MAX1270's features.

Order the complete EV system (MAX1270EVC16) for comprehensive evaluation of the MAX1270 or MAX1271 using a personal computer. Order the EV kit (MAX1270EVKIT) if you have already purchased the µC module (68HC16MODULE-DIP) with another Maxim EV system or for custom use in other µC-based systems.

The MAX1270 EV kit can also be used to evaluate the MAX127 and MAX128.

Applications

  • Automated Test Equipment (ATE)
  • Battery-Powered Applications
  • Data Acquisition
  • Industrial Control Systems
  • Medical Instruments
  • Robotics

MAX1270EVKIT

Evaluation Kit/Evaluation System for the MAX1270, MAX1271, MAX127, and MAX128

Features and Benefits

  • Proven PC Board Layout
  • Complete Evaluation System Samples to 12ksps
  • Convenient Test Points Provided On-Board
  • Data-Logging Software with FFT Capability
  • Fully Assembled and Tested

Product Details

The MAX1270 evaluation system (EV system) is a complete, 8-channel data-acquisition system consisting of a MAX1270 evaluation kit (EV kit) and a Maxim 68HC16MODULE-DIP microcontroller (µC) module. It is designed to evaluate the MAX1270/MAX1271, a multirange, 8-channel, 12-bit data acquisition system. Windows® 3.1/Windows 95 software provides a handy user interface to exercise the MAX1270's features.

Order the complete EV system (MAX1270EVC16) for comprehensive evaluation of the MAX1270 or MAX1271 using a personal computer. Order the EV kit (MAX1270EVKIT) if you have already purchased the µC module (68HC16MODULE-DIP) with another Maxim EV system or for custom use in other µC-based systems.

The MAX1270 EV kit can also be used to evaluate the MAX127 and MAX128.

Applications

  • Automated Test Equipment (ATE)
  • Battery-Powered Applications
  • Data Acquisition
  • Industrial Control Systems
  • Medical Instruments
  • Robotics

MAX1270EVC16
Evaluation Kit/Evaluation System for the MAX1270, MAX1271, MAX127, and MAX128
MAX1270EVSYS
Evaluation Kit/Evaluation System for the MAX1270, MAX1271, MAX127, and MAX128
MAX1270EVKIT
Evaluation Kit/Evaluation System for the MAX1270, MAX1271, MAX127, and MAX128

Latest Discussions

No discussions on MAX1270B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed