MAX122
PRODUCTION500ksps, Sampling, 12-Bit ADC with Track/Hold and Reference
- Part Models
- 6
- 1ku List Price
- Starting From $30.35
Overview
- 12-Bit Resolution
- No Missing Codes Over Temperature
- 20ppm/°C -5V Internal Reference
- 1.6µs Conversion Time/500ksps Throughput (MAX120)
- 2.6µs Conversion Time/333ksps Throughput (MAX122)
- Low Noise and Distortion:
- 70dB Minimum SINAD;
- -70dB Max THD (MAX122)
- Low Power Dissipation: 210mW
- Separate Track/Hold Control Input
- Continuous-Conversion Mode Available
- ±5V Input Range, Overvoltage Tolerant to ±15V
- 24-Pin Narrow DIP, Wide SO and SSOP Packages
The MAX120/MAX122 complete, BiCMOS, sampling 12-bit analog-to-digital converters (ADCs) combine an on-chip track/hold (T/H) and a low-drift voltage reference with fast conversion speeds and low-power consumption. The T/H’s 350ns acquisition time combined with the MAX120’s 1.6µs conversion time results in throughput rates as high as 500k samples per second (ksps). Throughput rates of 333ksps are possible with the 2.6μs conversion time of the MAX122.
The MAX120/MAX122 accept analog input voltages from -5V to +5V. The only external components needed are decoupling capacitors for the power-supply and reference voltages. The MAX120 operates with clocks in the 0.1MHz to 8MHz frequency range. The MAX122 accepts 0.1MHz to 5MHz clock frequencies.
The MAX120/MAX122 employ a standard microprocessor (µP) interface. Three-state data outputs are configured to operate with 12-bit data buses. Data-access and bus-release timing specifications are compatible with most popular µPs without resorting to wait states. In addition, the MAX120/MAX122 can interface directly to a first-in, first-out (FIFO) buffer, virtually eliminating µP interrupt overhead. All logic inputs and outputs are TTL/CMOS compatible. For applications requiring a serial interface, refer to the MAX121.
Documentation
Data Sheet 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX122ACAG+ | 24-Lead SSOP (8.33mm x 5.38mm x 1.99mm) | ||
| MAX122ACNG+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX122ACWG+ | Small-Outline IC Wide (0.3in) | ||
| MAX122BCNG+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX122BCWG+ | Small-Outline IC Wide (0.3in) | ||
| MAX122BEWG+ | Small-Outline IC Wide (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 2, 2023 - 2361E WAFER FAB |
||
| MAX122ACAG+ | PRODUCTION | |
| MAX122ACNG+ | PRODUCTION | |
| MAX122ACWG+ | PRODUCTION | |
| MAX122BCNG+ | PRODUCTION | |
| MAX122BCWG+ | PRODUCTION | |
| MAX122BEWG+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 9 | ||
| MAX121 | PRODUCTION | 308ksps ADC with DSP Interface and 78dB SINAD |
| MAX11135 | PRODUCTION | 500ksps, Low-Power, Serial 12-/10-/8-Bit, 4-/8-/16-Channel ADCs |
| MAX11335 | PRODUCTION | 500ksps, 12-/10-Bit, 4-/8-/16-Channel ADCs with Post-Mux External Signal Conditioning Access |
| MAX11665 | PRODUCTION | 500ksps, Low-Power, Serial 12-/10-/8-Bit ADCs |
| MAX167 | LAST TIME BUY | CMOS, 5V Input, 100ksps, 12-Bit ADC with Track/Hold and Reference |
| MAX172 | PRODUCTION | Complete 10µs CMOS 12-Bit ADC |
| MAX183 | PRODUCTION | High-Speed 12-Bit AID Converters With External Reference Input |
| MAX174 | PRODUCTION | Industry-Standard, Complete 12-Bit ADCs |
| MX7672 | PRODUCTION | High-Speed 12-Bit ADC with External Reference Input |
Latest Discussions
No discussions on MAX122 yet. Have something to say?
Start a Discussion on EngineerZone®