MAX11665
PRODUCTION500ksps, Low-Power, Serial 12-/10-/8-Bit ADCs
Small, Low-Power, SPI, 1-/2-Channel, 500ksps ADCs
- Part Models
- 2
- 1ku List Price
- Starting From $1.95
Overview
- 500ksps Conversion Rate, No Pipeline Delay
- 12-/10-/8-Bit Resolution
- 1-/2-Channel, Single-Ended Analog Inputs
- Low-Noise 73dB SNR
- Variable I/O: 1.5V to 3.6V (Dual-Channel Only)
- Allows the Serial Interface to Connect Directly to 1.5V, 1.8V, 2.5V, or 3V Digital Systems
- 2.2V to 3.6V Supply Voltage
- Low Power
- 3.3mW
- Very Low Power Consumption at 8µA/ksps
- External Reference Input (Dual-Channel Devices Only)
- 1.3µA Power-Down Current
- SPI-/QSPI-/MICROWIRE-Compatible Serial Interface
- 10-Pin, 3mm x 5mm µMAX Package
- 6-Pin, 2.8mm x 2.9mm SOT23 Package
- Wide -40°C to +125°C Operation
Applications
- Automotive Systems
- Battery-Operated Systems
- Communication Systems
- Data Acquisition
- Medical Instrumentation
- Portable Data Logging
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX11665AUT+ | SOT_23 | ||
| MAX11665AUT+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 11, 2021 - 1703RN ASSEMBLY |
||
| MAX11665AUT+ | PRODUCTION | |
| MAX11665AUT+T | PRODUCTION | |
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX11665AUT+ | PRODUCTION | |
| MAX11665AUT+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX11665AUT+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 4 | ||
| MX7821 | PRODUCTION | µP-Compatible, 660ns, 8-Bit ADC with Track/Hold |
| MX7820 | Obsolete | CMOS, 1.3µs, 8-Bit ADC with Voltage Reference and Track/Hold |
| MAX11135 | PRODUCTION | 500ksps, Low-Power, Serial 12-/10-/8-Bit, 4-/8-/16-Channel ADCs |
| MAX11336 | Obsolete | 500ksps, 12-/10-Bit, 4-/8-/16-Channel ADCs with Post-Mux External Signal Conditioning Access |
Tools & Simulations
Software Development 1
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX11665 yet. Have something to say?
Start a Discussion on EngineerZone®