MX7820

Obsolete

CMOS, 1.3µs, 8-Bit ADC with Voltage Reference and Track/Hold

Viewing:

Overview

  • Fast Conversion Time: 1.34μs Max.
  • Built-in Track-and-Hold Function
  • No Adjustment Required
  • No External Clock
  • Single +5V Supply
  • Easy Interface To Microprocessors
  • Internal 2.5V Reference (MAX150 only)
MX7820
CMOS, 1.3µs, 8-Bit ADC with Voltage Reference and Track/Hold
MAX150, MX7820: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 4
MAX150 PRODUCTION CMOS, 1.3µs, 8-Bit ADC with Voltage Reference and Track/Hold
MX7821 PRODUCTION µP-Compatible, 660ns, 8-Bit ADC with Track/Hold
MAX11662 PRODUCTION 500ksps, Low-Power, Serial 12-/10-/8-Bit ADCs
MAX11141 Obsolete 500ksps, Low-Power, Serial 12-/10-/8-Bit, 4-/8-/16-Channel ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MX7820 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed