MAX1204
PRODUCTION5V, 8-Channel, Serial, 10-Bit ADC with 3V Digital Interface
Ideal for 10-Bit +5V or +/-5V Analog, +3V Digital Systems
- Part Models
- 8
- 1ku List Price
- Starting From $8.31
Overview
- 8-Channel Single-Ended or 4-Channel Differential Inputs
- Operates from +5V Single or ±5V Dual Supplies
- User-Adjustable Output Logic Levels (2.7V to 5.25V)
- Low Power
- 1.5mA (Operating Mode)
- 2µA (Power-Down Mode)
- Internal Track/Hold, 133kHz Sampling Rate
- Internal 4.096V Reference
- SPI/MICROWIRE/TMS320-Compatible 4-Wire Serial Interface
- Software-Configurable Unipolar/Bipolar Inputs
- 20-Pin PDIP/SSOP
- Pin-Compatible 12-Bit Upgrade: MAX1202
Applications
- 5V/3V Mixed-Supply Systems
- Battery-Powered Applications
- Data Acquisition
- Medical Instruments
- Process Control
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1204ACAP+ | SSOP | ||
| MAX1204AEAP+ | SSOP | ||
| MAX1204AEAP+T | SSOP | ||
| MAX1204BCAP+ | SSOP | ||
| MAX1204BCAP+T | SSOP | ||
| MAX1204BCPP+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX1204BEAP+ | SSOP | ||
| MAX1204BEAP+T | SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 28, 2023 - 2361H WAFER FAB |
||
| MAX1204AEAP+ | PRODUCTION | |
| MAX1204AEAP+T | PRODUCTION | |
| MAX1204BCAP+ | PRODUCTION | |
| MAX1204BCAP+T | PRODUCTION | |
| MAX1204BCPP+ | PRODUCTION | |
| MAX1204BEAP+ | PRODUCTION | |
| MAX1204BEAP+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADC/DAC Combo Converters 2 | ||
| MAX1040 | Obsolete | 10-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports |
| MAX1043 | Obsolete | 10-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports |
| Analog to Digital Converters (ADCs) 3 | ||
| MAX1202 | PRODUCTION | 5V, 8-Channel, Serial, 12-Bit ADCs with 3V Digital Interface |
| MAX148 | PRODUCTION | +2.7V to +5.25V Low-Power 8-Channel Serial 10-Bit ADCs |
| MAX11621 | PRODUCTION | 10-Bit, 300ksps ADCs with FIFO and Internal Reference |
Latest Discussions
No discussions on MAX1204 yet. Have something to say?
Start a Discussion on EngineerZone®