MAX1166
PRODUCTIONLow-Power, 16-Bit Analog-to-Digital Converters with Parallel Interface
- Part Models
- 1
- 1ku List Price
- Starting From $15.54
Overview
- 16-Bit Wide (MAX1165) and Byte Wide (MAX1166) Parallel Interface
- High Speed: 165ksps Sample Rate
- Accurate: ±2.5 LSB INL, 16 Bit No Missing Codes
- 4.096V, 25ppm/°C Internal Reference
- External Reference Range: +3.8V to +5.25V
- Single +4.75V to +5.25V Analog Supply Voltage
- +2.7V to +5.25V Digital Supply Voltage
- Low Supply Current
- 1.8mA (External Reference)
- 2.7mA (Internal Reference)
- 0.1µA (10ksps, External Reference)
- Small Footprint
- 28-Pin TSSOP Package (16-Bit Wide)
- 20-Pin TSSOP Package (Byte Wide)
The MAX1165/MAX1166 16-bit, low-power, successive-approximation analog-to-digital converters (ADCs) feature automatic power-down, factory-trimmed internal clock, and a 16-bit wide (MAX1165) or byte wide (MAX1166) parallel interface. The devices operate from a single +4.75V to +5.25V analog supply and a +2.7V to +5.25V digital supply.
The MAX1165/MAX1166 use an internal 4.096V reference or an external reference. The MAX1165/MAX1166 consume only 1.8mA at a sampling rate of 165ksps with external reference and 2.7mA with internal reference. AutoShutdown™ reduces supply current to 0.1mA at 10ksps.
The MAX1165/MAX1166 are ideal for high-performance, battery-powered, data-acquisition applications. Excellent dynamic performance and low power consumption in a small package make the MAX1165/MAX1166 ideal for circuits with demanding power consumption and space requirements.
The 16-bit wide MAX1165 is available in a 28-pin TSSOP package and the byte wide MAX1166 is available in a 20-pin TSSOP package. Both devices are available in either the 0°C to +70°C commercial, or the -40°C to +85°C extended temperature range.
Applications
- Accelerometer Measurements
- Cable/Harness Tester
- Data Acquisition
- Digital Signal Processing (DSP)
- I/O Boards
- Industrial Process Controls
- Temperature Sensing and Monitoring
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1166BCUP+ | Thin Shrink Small-Outline Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| MAX1166BCUP+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 7 | ||
| MAX1062 | PRODUCTION | 14-Bit, +5V, 200ksps ADC with 10µA Shutdown |
| MAX195 | PRODUCTION | 16-Bit, 85ksps ADC with 10µA Shutdown |
| MAX1132 | PRODUCTION | 16-Bit ADC, 200ksps, 5V Single-Supply with Reference |
| MAX1162 | PRODUCTION | 16-Bit, +5V, 200ksps ADC with 10µA Shutdown |
| MAX1189 | PRODUCTION | 16-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range |
| MAX1178 | Obsolete | 16-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range |
| MAX1177 | PRODUCTION | 16-Bit, 135ksps, Single-Supply ADC with 0 to 10V Input Range |
Latest Discussions
No discussions on MAX1166 yet. Have something to say?
Start a Discussion on EngineerZone®