MAX1178

Obsolete

16-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range

Viewing:

Overview

  • Byte-Wide Parallel Interface
  • Analog Input Voltage Range: ±10V, ±5V
  • Single +4.75V to +5.25V Analog Supply Voltage
  • Interface with +2.7V to +5.25V Digital Logic
  • ±2 LSB INL
  • ±1 LSB DNL
  • Low Supply Current (max)
    • 2.9mA (External Reference)
    • 3.8mA (Internal Reference)
    • 5µA AutoShutdown Mode
  • Small Footprint
  • 20-Pin TSSOP Package
MAX1178
16-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range
MAX1178, MAX1188: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 6
MAX1157 Obsolete 14-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range
MAX1159 Obsolete 14-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range
MAX1175 Obsolete 14-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range
MAX1189 PRODUCTION 16-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range
MAX1177 PRODUCTION 16-Bit, 135ksps, Single-Supply ADC with 0 to 10V Input Range
MAX1166 PRODUCTION Low-Power, 16-Bit Analog-to-Digital Converters with Parallel Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1178 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed