MAX1157

Obsolete

14-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range

Viewing:

Overview

  • Analog Input Voltage Range ±10V, ±5V, or 0 to 10V
  • 14-Bit Wide Parallel Interface
  • Single +4.75V to +5.25V Analog Supply Voltage
  • Interfaces with +2.7V to +5.25V Digital Logic
  • ±1 LSB INL (max)
  • ±1 LSB DNL (max)
  • Low Supply Current (MAX1159)
    • 5.3mA (External Reference)
    • 6.2mA (Internal Reference)
    • 5µA AutoShutdown Mode
  • Small Footprint
    • 28-Pin TSSOP Package
MAX1157
14-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range
MAX1157, MAX1159, MAX1175: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 5
MAX1179 Obsolete 16-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range
MAX1187 Obsolete 16-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range
MAX1189 PRODUCTION 16-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range
MAX1174 Obsolete 14-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range
MAX1066 Obsolete Low-Power, 14-Bit Analog-to-Digital Converters with Parallel Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1179EVKIT

Evaluation Kit for the MAX1156, MAX1157, MAX1158, MAX1159, MAX1174, MAX1175, MAX1177, MAX1179, MAX1187, and MAX1189

Features and Benefits

  • Proven PC Board Layout
  • Convenient On-Board Test Points
  • Fully Assembled and Tested

Product Details

The MAX1179 evaluation kit (EV kit) is an assembled and tested circuit board that demonstrates the MAX1179 analog-to-digital converter. The EV kit can also be used to evaluate other Maxim devices in the same chip family. See Table 2 for more information. Free samples of alternate devices can be requested when ordering the MAX1179 EV kit.

Applications

  • Data Acquisition Systems
  • I/O Modules
  • Industrial Process Controls
  • Precision Instrumentation
  • Temperature Sensing and Monitoring

MAX1179EVKIT
Evaluation Kit for the MAX1156, MAX1157, MAX1158, MAX1159, MAX1174, MAX1175, MAX1177, MAX1179, MAX1187, and MAX1189

Latest Discussions

No discussions on MAX1157 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed