MAX11044
PRODUCTION4-/6-/8-Channel, 16-/14-Bit, Simultaneous-Sampling ADCs
Industry's First Single-Supply Bipolar ADCs with High-Impedance Input
- Part Models
- 4
- 1ku List Price
- Starting From $16.44
Overview
- 16-Bit ADC (MAX11044/MAX11044B/MAX11045/MAX11045B/MAX11046/MAX11046B) and 14-Bit ADC (MAX11054/MAX11055/MAX11056)
- 8-Channel ADC (MAX11046/MAX11046B/MAX11056)
- 6-Channel ADC (MAX11045/MAX11045B/MAX11055)
- 4-Channel ADC (MAX11044/MAX11044B/MAX11054)
- Single Analog and Digital Supply
- High-Impedance Inputs Up to 1GΩ
- On-Chip T/H Circuit for Each Channel
- Fast 3µs Conversion Time
- High Throughput: 250ksps for Each Channel
- 16-Bit/14-Bit, High-Speed, Parallel Interface
- Internal Clocked Conversions
- 10ns Aperture Delay
- 100ps Channel-to-Channel T/H Matching
- Low Drift, Accurate 4.096V Internal Reference Providing an Input Range of ±5V
- External Reference Range of 3.0V to 4.25V, Allowing Full-Scale Input Ranges of ±4.0V to ±5.2V
- 56-Pin (8mm x 8mm) TQFN and 64-Pin (10mm x 10mm) TQFP Packages
- Evaluation Kit Available
Applications
- Automatic Test Equipment
- Multiphase Motor Control
- Power-Factor Monitoring and Correction
- Power-Grid Protection
- Vibration and Waveform Analysis
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX11044ECB+ | TQFP | ||
| MAX11044ECB+T | TQFP | ||
| MAX11044ETN+ | LFCSP | ||
| MAX11044ETN+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 20, 2014 - 1448 ASSEMBLY |
||
| MAX11044ECB+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 7 | ||
| MAX11040 | Obsolete | 24-Bit, 4-Channel, Simultaneous-Sampling, Cascadable, Sigma-Delta ADC |
| MAX1320 | PRODUCTION | 8-/4-/2-Channel, 14-Bit, Simultaneous-Sampling ADCs with ±10V, ±5V, and 0 to +5V Analog Input Ranges |
| MAX125 | PRODUCTION | 2x4-Channel, Simultaneous-Sampling, 14-Bit DAS |
| MAX1066 | Obsolete | Low-Power, 14-Bit Analog-to-Digital Converters with Parallel Interface |
| MAX1338 | PRODUCTION | 14-Bit, 4-Channel, Software-Programmable, Multiranging, Simultaneous-Sampling ADC |
| MAX1166 | PRODUCTION | Low-Power, 16-Bit Analog-to-Digital Converters with Parallel Interface |
| MAX11058 | Obsolete | 4-/6-/8-Channel, 16-/14-Bit, Simultaneous-Sampling ADCs |
Evaluation Kits
Latest Discussions
No discussions on MAX11044 yet. Have something to say?
Start a Discussion on EngineerZone®