MAX1066

Obsolete

Low-Power, 14-Bit Analog-to-Digital Converters with Parallel Interface

Viewing:

Overview

  • 14-Bit-Wide (MAX1065) and Byte-Wide (MAX1066) Parallel Interface
  • High Speed: 165ksps Sample Rate
  • Accurate: ±1 LSB DNL (max), ±1 LSB INL (max)
  • 4.096V, 35ppm/°C Internal Reference
  • External Reference Range 3.8V to 5.25V
  • Single 4.75V to 5.25V Analog Supply Voltage
  • 2.7V to 5.25V Digital Supply Voltage
  • Low Supply Current
    • 1.8mA (External Reference)
    • 2.7mA (Internal Reference)
    • 0.1mA AutoShutdown Mode (10ksps, External Reference)
  • Small Footprint
    • 28-Pin TSSOP Package (14-Bit Wide)
    • 20-Pin TSSOP Package (Byte Wide)
MAX1066
Low-Power, 14-Bit Analog-to-Digital Converters with Parallel Interface
MAX1065, MAX1066: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 10
MAX1062 PRODUCTION 14-Bit, +5V, 200ksps ADC with 10µA Shutdown
MAX1162 PRODUCTION 16-Bit, +5V, 200ksps ADC with 10µA Shutdown
MAX195 PRODUCTION 16-Bit, 85ksps ADC with 10µA Shutdown
MAX196 PRODUCTION 6-Channel, Multirange, 5V, 12-Bit DAS with 12-Bit Bus Interface and Fault Protection
MAX1132 PRODUCTION 16-Bit ADC, 200ksps, 5V Single-Supply with Reference
MAX1133 PRODUCTION 16-Bit ADC, 200ksps, 5V Single-Supply with Reference
MAX1142 PRODUCTION 14-Bit ADC, 200ksps, +5V Single-Supply with Reference
MAX1143 Obsolete 14-Bit ADC, 200ksps, +5V Single-Supply with Reference
MAX1175 Obsolete 14-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range
MAX1174 Obsolete 14-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1066 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed