LTM9003

Obsolete

12-Bit Digital Pre-Distortion μModule Receiver Subsystem

Viewing:

Overview

  • Fully Integrated Receiver Subsystem for Digital Pre-Distortion Applications
  • Down-Converting Mixer with Wide RF Frequency Range: 400MHz to 3.8GHz
  • 125MHz Wide Bandpass Filter, <0.5dB Passband Ripple
  • Low Power ADC with Up to 12-Bit Resolution, 250Msps Sample Rate
  • –145.5dBm/Hz Input Noise Floor, 25.6dBm IIP3
  • 1.5W Total Power Consumption
  • 50Ω Single-Ended RF and LO Ports
  • Internal Bypass Capacitance, No External Components
  • ADC Clock Duty Cycle Stabilizer
  • 11.25mm × 15mm LGA package
LTM9003
12-Bit Digital Pre-Distortion μModule Receiver Subsystem
FFT of 4-Channel WCDMA Input at 2.14GHz Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTM9013 Obsolete 300MHz Wideband Receiver
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 Obsolete Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1642A-AA

LTM9003-AA Demo Board with HSMC Connector, LVDS Outputs. Use DC1437 for PScope Evaluation

Product Details

DC1642A-AA: Demo Board for LTM9003-AA 12-Bit Digital Pre-Distortion Receiver Subsystem.


 


eval board
DC1642A-AB

LTM9003-AB Demo Board with HSMC Connector, LVDS Outputs. Use DC1437 for PScope Evaluation

Product Details

DC1642A-AB: Demo Board for LTM9003-AB 12-Bit Digital Pre-Distortion Receiver Subsystem.


 


eval board
DC1437B-AA

LTM9003-AA Demo Board | LVDS Output, Uses DC890 and LVDS_XFMR

Product Details

DC1437B-AA: Demo Board for the LTM9003-AA 12-Bit Digital Pre-Distortion Receiver Subsystem.

eval board
DC1437B-AB

LTM9003-AB Demo Board | LVDS Output, Uses DC890 and LVDS_XFMR

Product Details

DC1437B-AB: Demo Board for the LTM9003-AB 12-Bit Digital Pre-Distortion Receiver Subsystem.

DC1642A-AA
LTM9003-AA Demo Board with HSMC Connector, LVDS Outputs. Use DC1437 for PScope Evaluation
DC1642A-AB - Schematic
DC1642A-AB
LTM9003-AB Demo Board with HSMC Connector, LVDS Outputs. Use DC1437 for PScope Evaluation
DC1642A-AB - Schematic
DC1437B-AA
LTM9003-AA Demo Board | LVDS Output, Uses DC890 and LVDS_XFMR
DC1437B-AA - Schematic
DC1437B-AB
LTM9003-AB Demo Board | LVDS Output, Uses DC890 and LVDS_XFMR
DC1437B-AA - Schematic

Latest Discussions

Recently Viewed