LTM8020
RECOMMENDED FOR NEW DESIGNS200mA, 36V DC/DC μModule (Power Module) Regulator
- Part Models
- 3
- 1ku List Price
- Starting From $7.37
Overview
- Complete Step-Down Switch Mode Power Supply
- Wide Input Voltage Range: 4V to 36V
- 1.25V to 5V Output Voltage
- EN55022 Class B Compliant
- 200mA Output Current
- Current Mode Control
- –55°C to 125°C Operating Temperature (LTM8020MPV)
- Pb-Free (e4) RoHS Compliant Package with Gold Pad Finish
- Tiny, Low Profile (6.25mm × 6.25mm × 2.32mm) Surface Mount LGA Package
The LTM8020 is a complete 200mA, DC/DC step-down power supply. Included in the package are the switching controller, power switches, inductor, and all support components. Operating over an input voltage range of 4V to 36V, the LTM8020 supports an output voltage range of 1.25V to 5V, set by a single resistor. Only bulk capacitors are needed to finish the design. The LTM8020 meets the radiated emissions requirements of EN55022. Conducted emission requirements can be met by adding standard filter components.
The low profile (2.32mm) tiny package enables utilization of unused space on the bottom of PC boards for high density point of load regulation.
The LTM8020 is packaged in a thermally enhanced, compact (6.25mm × 6.25mm) and low profile (2.32mm) over-molded land grid array (LGA) package suitable for automated assembly by standard surface mount equipment. The LTM8020 is Pb-free and RoHS compliant.
APPLICATIONS
- Automotive Battery Regulation
- Power for Portable Products
- Distributed Supply Regulation
- Industrial Supplies
- Wall Transformer Regulation
Documentation
Data Sheet 1
User Guide 1
Application Note 2
Design Note 1
Technical Articles 2
Video 1
Brochure 1
Product Selector Card 3
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM8020EV#PBF | 21-Lead LGA (6.25mm x 6.25mm x 2.32mm) | ||
| LTM8020IV#PBF | 21-Lead LGA (6.25mm x 6.25mm x 2.32mm) | ||
| LTM8020MPV#PBF | 21-Lead LGA (6.25mm x 6.25mm x 2.32mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM8020EV#PBF | PRODUCTION | |
| LTM8020IV#PBF | PRODUCTION | |
| LTM8020MPV#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM8020EV#PBF | PRODUCTION | |
| LTM8020IV#PBF | PRODUCTION | |
| LTM8020MPV#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 1 | ||
| LTC2960 | RECOMMENDED FOR NEW DESIGNS | 36V Nano-Current Two-Input Voltage Monitor |
| Hot Swap Controllers 1 | ||
| LT4363 | RECOMMENDED FOR NEW DESIGNS | High Voltage Surge Stopper with Current Limit |
| Ideal Diodes and PowerPath Controllers 1 | ||
| LTC4359 | RECOMMENDED FOR NEW DESIGNS | Ideal Diode Controller with Reverse Input Protection |
| Temperature Sensors 1 | ||
| LTC2991 | RECOMMENDED FOR NEW DESIGNS | Octal I2C Voltage, Current, and Temperature Monitor |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTM8020
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.