LTC6946

Obsolete

Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO

Viewing:

Overview

  • Low Noise Integer-N PLL with Integrated VCO
  • –226dBc/Hz Normalized In-Band Phase Noise Floor
  • –274dBc/Hz Normalized In-Band 1/f Noise
  • –157dBc/Hz Wideband Output Phase Noise Floor
  • Excellent Spurious Performance
  • Output Divider (1 to 6, 50% Duty Cycle)
  • Output Buffer Muting
  • Low Noise Reference Buffer
  • Charge Pump Current Adjustable from 250μA to 11.2mA
  • Configurable Status Output
  • SPI Compatible Serial Port Control
  • PLLWizard Software Design Tool Support

The LTC6946 is a high performance, low noise, 6.39GHz phase-locked loop (PLL) with a fully integrated VCO, including a reference divider, phase-frequency detector (PFD) with phase-lock indicator, ultralow noise charge pump, integer feedback divider, and VCO output divider. The charge pump contains selectable high and low voltage clamps useful for VCO monitoring.

The integrated low noise VCO uses no external components. It is internally calibrated to the correct output frequency with no external system support.

The part features a buffered, programmable VCO output divider with a range of 1 through 6, providing a wide frequency range.

Frequency Coverage Options
LTC6946-1 LTC6946-2 LTC6946-3 LTC6946-4
0 DIV = 1 2.240 to 3.740 3.080 to 4.910 3.840 to 5.790 4.200 to 6.390
0 DIV = 2 1.120 to 1.870 1.540 to 2.455 1.920 to 2.895 2.100 to 3.195
0 DIV = 3 0.747 to 1.247 1.027 to 1.637 1.280 to 1.930 1.400 to 2.130
0 DIV = 4 0.560 to 0.935 0.770 to 1.228 0.960 to 1.448 1.050 to 1.598
0 DIV = 5 0.448 to 0.748 0.616 to 0.982 0.768 to 1.158 0.840 to 1.278
0 DIV = 6 0.373 to 0.623 0.513 to 0.818 0.640 to 0.965 0.700 to 1.065

Applications

  • Wireless Base Stations (LTE, WiMAX, W-CDMA, PCS)
  • Broadband Wireless Access
  • Military and Secure Radio
  • Test and Measurement

LTC6946
Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
5.7GHz Wideband Receiver LTC6946-3 PLL Phase Noise Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

PLLWizard

PLLWizard is used to communicate with the LTC6945 and LTC6946 synthesizers. It uses the DC590 controller to translate between USB and SPI-compatible serial communications formats. It also includes advanced PLL design and simulation capabilities which aid in loop filter design and selecting the correct SPI map register values.


Hardware Ecosystem

Parts Product Life Cycle Description
Comparators 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Digital to Analog Converters (DACs) 1
LTC2000 PRODUCTION 16-/14-/11-Bit 2.5Gsps DACs
Modulators & Demodulators 1
LTC5585 PRODUCTION Wideband IQ Demodulator with IIP2 and DC Offset Control
Phase-Locked Loop (PLL) Synthesizers 2
HMC1031 LAST TIME BUY 0.1 MHz to 500 MHz Clock Generator with Integer N PLL
LTC6950 Obsolete 1.4GHz Low Phase Noise, Low Jitter PLL with Clock Distribution
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Linduino 3

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

IBIS Model 1


Evaluation Kits

eval board
DC1705C-C

LTC6946-3 Demo Board | Ultralow Noise and Spurious 640MHz to 5.79GHz Integer-N Synthesizer with Integrated VCO (Requires DC590 or DC2026)

Product Details

DC1705C features the LTC6946, an ultralow noise and spurious integer-N frequency synthesizer with integrated VCO. The VCO uses no external components and is internally calibrated without external system support.

There are four options of the DC1705C, one for each version of the LTC6946. Table 1 in the Demo Manual summarizes the available DC1705C options.

Each DC1705C provides 50Ω SMA connectors for the reference frequency input, fREF (REF+ IN), the reference output buffer (REF OUT), and the differential RF output (RF+ and RF–). A DC590 USB serial controller board is used for SPI communication with the LTC6946, controlled by the supplied PLLWizard software.

eval board
DC2429A

LT3042 Low Noise PLL/VCO Power Supply Board with Onboard 100MHz Reference Frequency

Product Details

Demonstration Circuit 2429A is a PLL/VCO Supply and Reference Frequency Board that features the LT3042, an ultralow noise and ultrahigh PSRR RF linear regulator. When powered from a 6V to 20V lab or wall wart supply, the DC2429A produces four ultralow noise supplies using seven LT3042s. These supplies include a fixed 3.3V/800mA supply (four LT3042's in parallel), a fixed 5V/200mA supply, a fixed 3.3V/200mA supply that powers an onboard 100MHz ultralow jitter crystal oscillator, and an adjustable voltage (2.5V to 15V), 200mA supply ideal for powering external VCOs. The DC2429 ensures PLL/VCO evaluation meets data sheet performance.


 


eval board
DC1705C-D

LTC6946-4 Demo Board | Ultralow Noise and Spurious 700MHz to 6.39GHz Integer-N Synthesizer with Integrated VCO (Requires DC590 or DC2026)

Product Details

DC1705C features the LTC6946, an ultralow noise and spurious integer-N frequency synthesizer with integrated VCO. The VCO uses no external components and is internally calibrated without external system support.

There are four options of the DC1705C, one for each version of the LTC6946. Table 1 in the Demo Manual summarizes the available DC1705C options.

Each DC1705C provides 50Ω SMA connectors for the reference frequency input, fREF (REF+ IN), the reference output buffer (REF OUT), and the differential RF output (RF+ and RF–). A DC590 USB serial controller board is used for SPI communication with the LTC6946, controlled by the supplied PLLWizard software.

eval board
DC1705C-A

LTC6946-1 Demo Board | Ultralow Noise and Spurious 373MHz to 3.74GHz Integer-N Synthesizer with Integrated VCO (Requires DC590 or DC2026)

Product Details

DC1705C features the LTC6946, an ultralow noise and spurious integer-N frequency synthesizer with integrated VCO. The VCO uses no external components and is internally calibrated without external system support.

There are four options of the DC1705C, one for each version of the LTC6946. Table 1 in the Demo Manual summarizes the available DC1705C options.

Each DC1705C provides 50Ω SMA connectors for the reference frequency input, fREF (REF+ IN), the reference output buffer (REF OUT), and the differential RF output (RF+ and RF–). A DC590 USB serial controller board is used for SPI communication with the LTC6946, controlled by the supplied PLLWizard software.

eval board
DC1705C-B

LTC6946-2 Demo Board | Ultralow Noise and Spurious 513MHz to 4.91GHz Integer-N Synthesizer with Integrated VCO (Requires DC590 or DC2026)

Product Details

DC1705C features the LTC6946, an ultralow noise and spurious integer-N frequency synthesizer with integrated VCO. The VCO uses no external components and is internally calibrated without external system support.

There are four options of the DC1705C, one for each version of the LTC6946. Table 1 in the Demo Manual summarizes the available DC1705C options.

Each DC1705C provides 50Ω SMA connectors for the reference frequency input, fREF (REF+ IN), the reference output buffer (REF OUT), and the differential RF output (RF+ and RF–). A DC590 USB serial controller board is used for SPI communication with the LTC6946, controlled by the supplied PLLWizard software.

DC1705C-C
LTC6946-3 Demo Board | Ultralow Noise and Spurious 640MHz to 5.79GHz Integer-N Synthesizer with Integrated VCO (Requires DC590 or DC2026)
DC1705C-C Demo Board DC1705C-C Demo Board DC1705C-C Demo Board DC1705C-C Demo Board DC1705C - Schematic
DC2429A
LT3042 Low Noise PLL/VCO Power Supply Board with Onboard 100MHz Reference Frequency
DC2429A Demo Board DC2429A Demo Board DC2429A Demo Board DC2429A Demo Board Image
DC1705C-D
LTC6946-4 Demo Board | Ultralow Noise and Spurious 700MHz to 6.39GHz Integer-N Synthesizer with Integrated VCO (Requires DC590 or DC2026)
DC1705C-D Demo Board DC1705C-D Demo Board DC1705C-D Demo Board DC1705C-D Demo Board DC1705C - Schematic
DC1705C-A
LTC6946-1 Demo Board | Ultralow Noise and Spurious 373MHz to 3.74GHz Integer-N Synthesizer with Integrated VCO (Requires DC590 or DC2026)
DC1705C Demo Board DC1705C Demo Board DC1705C Demo Board DC1705C Demo Board DC1705C - Schematic
DC1705C-B
LTC6946-2 Demo Board | Ultralow Noise and Spurious 513MHz to 4.91GHz Integer-N Synthesizer with Integrated VCO (Requires DC590 or DC2026)
DC1705C - Schematic

Latest Discussions

Recently Viewed