LTC5592

PRODUCTION

Dual 1.6GHz to 2.7GHz High Dynamic Range Downconverting Mixer

Viewing:

Overview

  • Conversion Gain: 8.3dB at 2.35GHz
  • IIP3: 27.3dBm at 2.35GHz
  • Noise Figure: 9.8dB at 2.35GHz
  • 15.3dB NF Under 5dBm Blocking
  • High Input P1dB
  • 47dB Channel-to-Channel Isolation
  • 3.3V Supply, 1.3W Power Consumption
  • Low Power Mode for 0.8W Consumption
  • Independent Channel Shutdown Control
  • 50Ω Single-Ended RF and LO Inputs
  • LO Input Matched In All Modes
  • 0dBm LO Drive Level
  • Small Package and Solution Size
  • –40°C to 105°C Operation

The LTC5592 is part of a family of dual-channel high dynamic range, high gain downconverting mixers covering the 600MHz to 4.5GHz RF frequency range. The LTC5592 is optimized for 1.6GHz to 2.7GHz RF applications. The LO frequency must fall within the 1.5GHz to 2.5GHz range for optimum performance. A typical application is a LTE or WiMAX receiver with a 2.3GHz to 2.7GHz RF input and low side LO.

The LTC5592’s high conversion gain and high dynamic range enable the use of lossy IF filters in high selectivity receiver designs, while minimizing the total solution cost, board space and system-level variation. A low current mode is provided for additional power savings and each of the mixer channels has independent shutdown control.

Applications

  • 3G/4G Wireless Infrastructure Diversity Receivers (LTE, W-CDMA, TD-SCDMA, WiMAX, GSM 1800)
  • MIMO Infrastructure Diversity Receivers
  • High Dynamic Range Downmixer Applications

LTC5592
Dual 1.6GHz to 2.7GHz High Dynamic Range Downconverting Mixer
Wideband LTE Receiver Wideband Conversion Gain  and IIP3 vs IF Frequency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTC2155-14 PRODUCTION Dual 14-Bit 170Msps ADCs
Differential Amplifiers 2
LTC6420-20 LAST TIME BUY Dual Matched 1.8GHz Differential Amplifiers/ADC Drivers
LTC6417 LAST TIME BUY 1.6GHz Low Noise High Linearity Differential Buffer/16-Bit ADC Driver with Fast Clamp
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 Obsolete Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Variable Gain Amplifiers (VGA) 1
LT5554 PRODUCTION Broadband Ultra Low Distortion 7-Bit Digitally Controlled VGA
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC1710A-C

LTC5592 | Dual 1.6GHz to 2.7GHz High Dynamic Range Down Mixer Demo Circuit, IF=190MHz, +/-30MHz BW

Product Details

DC1710A-C: Demo Board for the LTC5592 Dual 1.6GHz to 2.7GHz High Dynamic Range Downconverting Mixer.


 


DC1710A-C
LTC5592 | Dual 1.6GHz to 2.7GHz High Dynamic Range Down Mixer Demo Circuit, IF=190MHz, +/-30MHz BW
DC1710A-B - Schematic

Latest Discussions

Recently Viewed